PowerLogic Branch Circuit Power Meter
PowerLogic Branch Circuit Power Meter
The ideal solution for data center managers, energy or facility managers, engineers and operational executives who are responsible for delivering power to critical applications. In corporate and hosted data center facilities, this technology helps you plan and optimize the critical power infrastructure to meet the demands of continuous availability.
The PowerLogic™ BCPM is a highly accurate, full-featured metering product designed for the unique, multi-circuit and minimal space requirements of a high performance power distribution unit (PDU) or remote power panel (RPP). It offers class 1 (1%) power and energy system accuracy (including 50 A or 100 A CTs) on all branch channels.
The BCPM monitors up to 84 branch circuits with a single device and also monitors the incoming power mains to provide information on a complete PDU. It also offers multi-phase measurement totals with flexible support for any configuration of multi-phase breakers. Full alarming capabilities ensure that potential issues are dealt with before they become problems.
Unlike products designed for specific hardware, the flexible BCPM will fit any PDU or RPP design and supports both new and retrofit installations. It has exceptional dynamic range and accuracy, and optional feature sets to meet the energy challenges of mission critical data centers.
Key Features:
-
Integrated Ethernet with advanced SNMP, BACnet, and Modbus TCP support on BCPME models
-
Class 1% system accuracy (including 50 A or 100 A branch CTs
-
Flexible configuration of Logical Meters for multi-phase loads
-
Full PDU monitoring
-
Flexible configuration
-
Split core version for retrofit installations
-
Wide monitoring range
-
Low current monitoring
-
Advanced alarming
-
Easily integrates into a PowerLogic system or other existing networks using Modbus™ communications
BCPM with Solid-Core CTs
| Description | Catalog Number |
|---|---|
| 42-circuit solid-core power & energy meter, 100 A CTs (2 strips), ¾ in. spacing |
BCPMA042S |
| 84-circuit solid-core power & energy meter, 100 A CTs (4 strips), ¾ in. spacing | BCPMA084S |
| 42-circuit solid-core power & energy meter, 100 A CTs (2 strips), 1 in. spacing | BCPMA142S |
| 84-circuit solid-core power & energy meter, 100 A CTs (4 strips), 1 in. spacing | BCPMA184S |
| 24-circuit solid-core power & energy meter, 100 A CTs (2 strips), 18 mm spacing | BCPMA224S |
| 36-circuit solid-core power & energy meter, 100 A CTs (2 strips), 18 mm spacing | BCPMA236S |
| 42-circuit solid-core power & energy meter, 100 A CTs (2 strips), 18 mm spacing | BCPMA242S |
| 48-circuit solid-core power & energy meter, 100 A CTs (4 strips), 18 mm spacing | BCPMA248S |
| 72-circuit solid-core power & energy meter, 100 A CTs (4 strips), 18 mm spacing | BCPMA272S |
| 84-circuit solid-core power & energy meter, 100 A CTs (4 strips), 18 mm spacing | BCPMA284S |
| 42-circuit solid-core branch current, mains power meter, 100 A CTs (2 strips), ¾ in. spacing | BCPMB042S |
| 84-circuit solid-core branch current, mains power meter, 100 A CTs (4 strips), ¾ in. spacing | BCPMB084S |
| 42-circuit solid-core branch current, mains power meter, 100 A CTs (2 strips), 1 in. spacing | BCPMB142S |
| 84-circuit solid-core branch current, mains power meter, 100 A CTs (4 strips), 1 in. spacing | BCPMB184S |
| 24-circuit solid-core branch current, mains power meter, 100 A CTs (2 strips), 18 mm spacing | BCPMB224S |
| 36-circuit solid-core branch current, mains power meter, 100 A CTs (2 strips), 18 mm spacing | BCPMB236S |
| 42-circuit solid-core branch current, mains power meter, 100 A CTs (2 strips), 18 mm spacing | BCPMB242S |
| 48-circuit solid-core branch current, mains power meter, 100 A CTs (4 strips), 18 mm spacing | BCPMB248S |
| 72-circuit solid-core branch current, mains power meter, 100 A CTs (4 strips), 18 mm spacing | BCPMB272S |
| 84-circuit solid-core branch current, mains power meter, 100 A CTs (4 strips), 18 mm spacing | BCPMB284S |
| 42-circuit solid-core branch current meter, 100 A CTs (2 strips), ¾ in. spacing | BCPMC042S |
| 84-circuit solid-core branch current meter, 100 A CTs (4 strips), ¾ in. spacing | BCPMC084S |
| 42-circuit solid-core branch current meter, 100 A CTs (2 strips), 1 in. spacing | BCPMC142S |
| 84-circuit solid-core branch current meter, 100 A CTs (4 strips), 1 in. spacing | BCPMC184S |
| 24-circuit solid-core branch current meter, 100 A CTs (2 strips), 18 mm spacing | BCPMC224S |
| 36-circuit solid-core branch current meter, 100 A CTs (2 strips), 18 mm spacing | BCPMC236S |
| 42-circuit solid-core branch current meter, 100 A CTs (2 strips), 18 mm spacing | BCPMC242S |
| 48-circuit solid-core branch current meter, 100 A CTs (4 strips), 18 mm spacing | BCPMC248S |
| 72-circuit solid-core branch current meter, 100 A CTs (4 strips), 18 mm spacing | BCPMC272S |
| 84-circuit solid-core branch current meter, 100 A CTs (4 strips), 18 mm spacing | BCPMC284S |
| 42-circuit solid-core power & energy meter w/ Ethernet, 100 A CTs (2 strips), ¾ in. spacing | BCPME042S |
| 84-circuit solid-core power & energy meter w/ Ethernet, 100 A CTs (4 strips), ¾ in. spacing | BCPME084S |
| 42-circuit solid-core power & energy meter w/ Ethernet, 100 A CTs (2 strips), 1 in. spacing | BCPME142S |
| 84-circuit solid-core power & energy meter w/ Ethernet, 100 A CTs (4 strips), 1 in. mm spacing | BCPME184S |
| 24-circuit solid-core power & energy meter w/ Ethernet, 100 A CTs (2 strips), 18 mm spacing | BCPME224S |
| 36-circuit solid-core power & energy meter w/ Ethernet, 100 A CTs (2 strips), 18 mm spacing | BCPME236S |
| 42-circuit solid-core power & energy meter w/ Ethernet, 100 A CTs (2 strips), 18 mm spacing | BCPME242S |
| 48-circuit solid-core power & energy meter w/ Ethernet, 100 A CTs (4 strips), 18 mm spacing | BCPME248S |
| 72-circuit solid-core power & energy meter w/ Ethernet, 100 A CTs (4 strips), 18 mm spacing | BCPME272S |
| 84-circuit solid-core power & energy meter w/ Ethernet, 100 A CTs (4 strips), 18 mm spacing |
BCPME284S |
BCPM with Split-Core CTs
| Description | Catalog Number |
|---|---|
| 42-circuit split-core power and energy meter, CTs and cables sold separately |
BCPMSCA1S |
| 84-circuit split-core power and energy meter, CTs and cables sold separately | BCPMSCA2S |
| 30-circuit split-core power and energy meter, (30) 50 A CTs & (2) 4 ft. cables | BCPMSCA30S |
| 42-circuit split-core power and energy meter, (42) 50 A CTs & (2) 4 ft. cables | BCPMSCA42S |
| 60-circuit split-core power and energy meter, (60) 50 A CTs & (4) 4 ft. cables | BCPMSCA60S |
| 42-circuit split core power and energy meter, all boards on backplate, CTs and cables sold separately | BCPMSCAY63S |
| 84-circuit split-core power and energy meter, with (84) 50 A CTs & (4) 4 ft. cables | BCPMSCA84S |
| 42-circuit split-core branch current, mains power meter, CTs and cables sold separately | BCPMSCB1S |
| 84-circuit split-core branch current, mains power meter, CTs and cables sold separately | BCPMSCB2S |
| 30-circuit split-core branch current, mains power meter, (30) 50 A CTs & (2) 4 ft. cables | BCPMSCB30S |
| 42-circuit split-core branch current, mains power meter, (42) 50 A CTs & (2) 4 ft. cables | BCPMSCB42S |
| 60-circuit split-core branch current, mains power meter, (60) 50 A CTs & (4) 4 ft. cables | BCPMSCB60S |
| 42-circuit split-core branch current, mains, all boards on backplate, CTs and cables sold separately | BCPMSCBY63S |
| 84-circuit split-core branch current, mains power meter, (84) 50 A CTs & (4) 4 ft. cables | BCPMSCB84S |
| 42-circuit split-core current meter, CTs and cables sold separately | BCPMSCC1S |
| 84-circuit split-core current meter, CTs and cables sold separately | BCPMSCC2S |
| 30-circuit split-core current meter, (30) 50 A CTs & (2) 4 ft. cables | BCPMSCC30S |
| 42 circuit split-core current meter, (42) 50 A CTs & (2) 4 ft. cables | BCPMSCC42S |
| 60-circuit split-core current meter, (60) 50 A CTs & (4) 4 ft. cables | BCPMSCC60S |
| 42-circuit split-core current meter, all boards on backplate, CTs and cables sold separately | BCPMSCCY63S |
| 84-circuit split-core current meter, (84) 50 A CTs & (4) 4 ft. cables | BCPMSCC84S |
| 42-circuit split-core power and energy meter w/ Ethernet, CTs and cables sold separately | BCPMSCE1S |
| 84-circuit split-core power and energy meter w/ Ethernet, CTs and cables sold separately | BCPMSCE2S |
| 30-circuit split-core power and energy meter w/ Ethernet, (30) 50 A CTs & (2) 4 ft. cables | BCPMSCE30S |
| 42-circuit split-core power and energy meter w/ Ethernet, (42) 50 A CTs & (2) 4 ft. cables | BCPMSCE42S |
| 60-circuit split-core power and energy meter w/ Ethernet, (60) 50 A CTs & (4) 4 ft. cables | BCPMSCE60S |
| 84-circuit split-core power and energy meter w/ Ethernet, (84) 50 A CTs & (4) 4 ft. cables |
BCPMSCE84S |
1/3 V Low-Voltage Split-Core CTs for Aux Inputs (Mains)
| Amperage Rating | Inside Dimensions | Catalog Number |
|---|---|---|
| 50 A | 10 x 11 mm |
LVCT00050S |
| 200 A | 16 x 20 mm | LVCT00101S |
| 200 A | 32 x 32 mm | LVCT00202S |
| 100 A | 30 x 31 mm | LVCT00102S |
| 200 A | 30 x 31 mm | LVCT00202S |
| 300 A | 30 x 31 mm | LVCT00302S |
| 400 A | 62 x 73 mm | LVCT00403S |
| 600 A | 62 x 73 mm | LVCT00603S |
| 800 A | 62 x 73 mm | LVCT00803S |
| 800 A | 62 x 139 mm | LVCT00804S |
| 1000 A | 62 x 139 mm | LVCT01004S |
| 1200 A | 62 x 139 mm | LVCT01204S |
| 1600 A | 62 x 139 mm | LVCT01604S |
| 2000 A | 62 x 139 mm | LVCT02004S |
| 2400 A | 62 x 139 mm |
LVCT02404S |
1/3 V Low-Voltage Solid-Core CTs for Aux Inputs (Mains)
| Amperage Rating | Inside Dimensions | Catalog Number |
|---|---|---|
| 50 A | 10 mm |
LVCT20050S |
| 100 A | 10 mm | LVCT20100S |
| 200 A | 25 mm | LVCT20202S |
| 400 A | 31 mm |
LVCT20403S |
BCPM Split-Core Branch CTs and Adapter Boards
| Description | Catalog Number |
|---|---|
| BCPM adapter boards, quantity 2, for split core BCPM |
BCPMSCADPBS |
| BCPM 50 A split core CTs, Quantity 6, 1.8 m lead lengths | BCPMSCCT0 |
| BCPM 50 A split core CTs, quantity 6, 6 m lead lengths | BCPMSCCT0R20 |
| BCPM 100 A split core CTs, Quantity 6, 1.8 m lead lengths | BCPMSCCT1 |
| BCPM 100 A split core CTs, Quantity 6, 6 m lead lengths | BCPMSCCT1R20 |
| BCPM 200 A split core CTs, Quantity 1, 1.8 m lead lengths | BCPMSCCT3 |
| BCPM 200 A split core CTs, Quantity 1, 6 m lead lengths |
BCPMSCCT3R20 |
Additional Accessories for use with BCPM Products
| Description | Catalog Number |
|---|---|
| BCPM circuit board cover |
BCPMCOVERS |
| CT repair kit for solid core BCPM (includes one CT) | BCPMREPAIR |
| Additional 100 A split core CT for use with solid core repair kit | H6803R-0100 |
| Modbus to BACnet protocol converter | E8951 |
| Flat Ribbon cable (quantity 1) for BCPM, length = 0.45 m | CBL008 |
| Flat Ribbon cable (quantity 1) for BCPM, length = 1.2 m | CBL016 |
| Flat Ribbon cable (quantity 1) for BCPM, length = 1.5 m | CBL017 |
| Flat Ribbon cable (quantity 1) for BCPM, length = 1.8 m | CBL018 |
| Flat Ribbon cable (quantity 1) for BCPM, length = 2.4 m | CBL019 |
| Flat Ribbon cable (quantity 1) for BCPM, length = 3.0 m | CBL020 |
| Flat Ribbon cable (quantity 1) for BCPM, length = 6.1 m | CBL021 |
| Round Ribbon cable (quantity 1) for BCPM, length = 0.5 m | CBL031 |
| Round Ribbon cable (quantity 1) for BCPM, length = 1.2 m | CBL022 |
| Round Ribbon cable (quantity 1) for BCPM, length = 2.4 m |
CBL033 |
| Round Ribbon cable (quantity 1) for BCPM, length = 3 m | CBL023 |
| Round Ribbon cable (quantity 1) for BCPM, length = 6.1 m | CBL024 |