Technical Data
Power supply |
2 x 1.5 V IEC LR6 (AA) alkaline batteries or2 x HR6 NiMH batteries |
|
Without power supply: |
Connection data are retained |
|
Temperature setting range |
5 °C - 30 °C |
|
Temperature resolution |
0.5 °C |
|
Control accuracy |
< 0.8 °C at 4 °C/h |
|
Surface temperature at place of installation |
max. 93 °C |
|
Water temperature |
max. 110 °C, max. continuous 73 °C |
|
Ambient operating temperature |
0 °C to 45 °C |
|
Storage temperature |
-20 °C to 65 °C |
|
Operating frequency |
2.4 GHz |
|
Max. radio frequency power transmitted |
max. 20 mW (13 dBm) |
|
Degree of contamination |
2 |
|
Radio range |
30 m free field |
|
Specification |
Value |
|
Energy class |
IV - 2% |
|
Software class |
A |
|
Protection rating |
IP 30 |
|
Dimensions (HxØ) |
93 x 51 mm |