990-5995E-001

Default Settings

Setting Default Value Available Settings
UPS for External Batteries UPSs for Internal Batteries
Display brightness 63 63 1-63
Backlight timeout (sec) 60 60 10-255
Device ID 1 1 1-255
Baud rate 9600 9600 2400, 4800, 9600, 14400, 19200
Password timeout (minutes) 3 3 0-120
Date 2015-01-01 2015-01-01  
Time 00:00:00 00:00:00  
Operation mode Single mode Single mode Single mode, ECO mode, Parallel mode, Parallel ECO mode
Autostart Enable Enable Enable, Disable
Self-aging load rate (%) 60 60 18-100
Frequency converter mode Disable Disable Disable, Enable
LBS operation LBS disabled LBS disabled LBS disabled, LBS master, LBS slave
Transfer delay (sec) 1 1 0- 20
Par. transfer delay (sec) 10 10 0 -200
EPO transfers to bypass Disable Disable Disable, Enable
Output frequency (Hz) 50 50 50, 60
Output voltage (V) 400 400 200, 208, 220, 380, 400, 415
Output volt. compensation (%) 0.0 0.0 -5.0, -4.5, -4.0, -3.5, -3.0, -2.5, -2.0, -1.5, -1.0, -0.5, 0.0, 0.5, 1.0, 1.5, 2.0, 2.5, 3.0, 3.5, 4.0, 4.5, 5.0
Min. bypass RMS voltage (V) -10 -10 -10, -15, -20, -30
Max. bypass RMS voltage (V) 10 10 10, 15, 20, 25
Bypass frequency range (%) 10 10 1, 2, 4, 5, 10
Output slew rate (Hz/sec) 0.5 0.5 0.5-2.0
Use bypass ON with overheated SCR Disable Disable Disable, Enable
Allowed transfers to bypass 10 10 3-10
Parallel ID 1 1 1-6
Number of parallel UPSs 2 2 2-6
Number of par. redundant UPSs 0 0 0, 1, 2,3, 4, 5
Number of battery strings 1 3 1-32
Battery blocks per string 32 40 32, 34, 36, 38, 40, 42, 44, 46, 48, 50
Battery block capacity (Ah) 7 7 7-2000
Periodic boost charge (M) 0 0 0-24
Maximum charge current 0.1 0.1 0.05-0.15
Float voltage (V) 2.25 2.25 2.20-2.29
Boost voltage (V) 2.30 2.30 2.30-2.40
Boost charge duration (minutes) 240 240 0-999
Float temp. compensation 0.000 0.000 0.000-0.007
Boost charge Disable Disable Enable, Disable
Alarm for no battery connected Enable Enable Enable, Disable
Common battery bank No No Yes, No
External batt. breaker status Enable Enable Disable, Enable
Battery breaker trip Enable Enable Disable, Enable
Backfeed on bypass Enable Enable Disable, Enable
External MBB status Disable Disable Disable, Enable
OUT 01 Disable Disable Disable, Common alarm, In normal operation, On battery, Static bypass, Maintenance bypass, Output overload, Fan inoperable, Battery inoperable, Battery disconnected, Battery voltage low, Input out of tol., Bypass out of tol., EPO active
OUT 02 Disable Disable
OUT 03 Disable Disable
OUT 04 Disable Disable
IN 01 Disable Disable Disable, INV ON, INV OFF, Battery inoperable, Genset on, Custom alarm 3, Custom alarm 4, Disable ECO, Force INV OFF
IN 02 Disable Disable
IN 03 Disable Disable
IN 04 Disable Disable
Self-test settings Disable auto self-test Disable auto self-test

Disable auto self-test, self-test every month, self-test every day

Self-test every 0 Day 0 hour 0 minute 0 Day 0 hour 0 minute  
Self-test type Customize Customize

10 seconds, 10 minutes, EOD, -10%, Customize

Air filter check (months) 3 3 0, 3, 4, 5, 12
Air filter counter (days) 0 0  
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.