DOCA0178EN-22

Firmware Version 001.004.000

New Features

  • Connection to EcoStruxure cloud applications:

    • EcoStruxure Facility Expert Energy

    • EcoStruxure Energy Hub

  • Manual addition of wireless devices connected to a child/downstream gateway through the Panel Server webpages (not available with EcoStruxure Power Commission software). For example, child/downstream gateways can be a Panel Server or PowerTag Link.

    Example: Two wireless devices are connected to a child/downstream Panel Server in a separate topology. The child/downstream Panel Server (PAS#2) is connected to one Ethernet port of the parent/upstream gateway. For more information, refer to DOCA0172EN EcoStruxure Panel Server - User Guide.

  • Additional supported Modbus Serial devices: Power Factor controllers VarPlus Logic VL6 and VL12.

Known Issues

No known issues.

Features

The following table presents the availability of features on EcoStruxure Panel Server Universal in firmware version 001.004.000.

Available

Not available

Features

Availability

Functionality

Separated network topology

Switched network topology

Connection to Edge Control (EcoStruxure Power Monitoring Expert, EcoStruxure Power Operation,EcoStruxure Building Operation, any Building Management System, or third-party monitoring or supervision system)

Embedded webpages for diagnostic

Embedded webpages for monitoring all the supported devices (see commercial references in Supported Devices).

Wi-Fi

2.4 GHz

External Wi-Fi antenna (reference: PASA-ANT1)

IEEE 802.15.4 communication

Maximum number of wireless devices:

  • Up to 30 wireless devices as combination of PowerTag Energy sensors, PowerLogic Tag energy sensors, Acti9 Active, wireless indication auxiliaries for ComPacT and PowerPacT circuit breakers, wireless CO2 sensors, wireless temperature and humidity sensors, PowerTag A, PowerTag Ambient, environmental sensors Easergy TH110/CL110, and PowerLogic HeatTag sensors, with a maximum of 3 PowerLogic HeatTag.

  • or up to 65 environmental sensors Easergy TH110/CL110

Digital inputs (PAS600L)

Commissioning with EcoStruxure Power Commission software

Commissioning with Panel Server webpages

Monitoring with EcoStruxure Power Commission software and EcoStruxure Panel Server webpages

Human Machine Interface (HMI)

FDM128 Ethernet display

PowerTag Link display

Firmware update

Applied to one Panel Server gateway with EcoStruxure Power Commission software

Applied to one Panel Server gateway with Panel Server webpages

Applied to several Panel Server gateways with EcoStruxure Power Commission software

Applied to several Panel Server gateways with Panel Server webpages

Configuration

EcoStruxure Power Commission software

Embedded webpages for Ethernet settings for upstream communication

Embedded webpages for Modbus settings of Modbus TCP/IP and Modbus Serial devices

User management by single user account

User management by multiple users with Role-Based Access Control (RBAC)

Protocols

Modbus TCP/IP server

Modbus TCP/IP client

DHCP client

DHCP server

DPWS

HTTPS

Performance and Limitations

  • Performance and limitations on Panel Server Universal:

    • No connection to EcoStruxure Facility Expert Operations.

    • No manual addition of wireless devices connected to a child/downstream gateway through EcoStruxure Power Commission software.

    • Function to backup and restore Panel Server configuration not available.

    • Alarms not set in EcoStruxure Panel Server webpages.

    • The typical response time to Modbus TCP/IP request for a wireless IEEE 802.15.4 device is 30 ms.

    • The maximum response time to Modbus TCP/IP request for a wireless IEEE 802.15.4 device is 1 s, set up Modbus/TCP client time-out accordingly.

    • Typical Panel Server latency between Modbus TCP/IP request forwarded to the Modbus RS485 network is 10 ms.

    • Wi-Fi function available through a connection to a Wi-Fi infrastructure only. Access point function not available.

  • Limitations on sampling and publishing for cloud applications:

    • The number of individual data points that can be sampled is limited to 2000.

  • Limitations on Smartlink Modbus:

    • Commissioning through EcoStruxure Power Commission software, not through EcoStruxure Panel Server webpages.

    • Status of Smartlink Modbus inputs/outputs or counter available from the Modbus registers, not displayed on Panel Server webpages.

    • Alarms not displayed in Panel Server webpages.

    • No control of Smartlink Modbus through Panel Server webpages.

  • Limitations on wireless devices: PowerTag Control are not supported by Panel Server Universal.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.