990-5936G-001

Specifications

Input Specifications

Commercial reference PMM400-ALAX
PMM400-ALA
PMM400-CUB
PMM500-ALAX
PMM500-ALA
PMM500-CUB
kVA 400 500
Connections 3-wire (3P + PE)
Input voltage (V) 480
Input current (A) 493 617
Frequency (Hz) 60
Maximum short circuit rating 65 kA RMS symmetrical at 480 V

Output Specifications

Commercial reference PMM400-ALAX
PMM400-ALA
PMM400-CUB PMM500-ALAX
PMM500-ALA
PMM500-CUB
kVA 400 500
Connections 4-wire (3P + N + PE)
Output voltage (V) 400 or 208 208 400 or 208
415 or 216
415 or 208
Output current (A) 1110 at 208 V
577 at 400 V
1110 at 208 V 1388 at 208 V
1336 at 216 V
722 at 400 V
696 at 415 V

1388 at 208 V

696 at 415 V

Frequency (Hz) 60
Output current protection (A) 250-600
Branch output (A) 250, 400, 600

Required Upstream Protection for PDU Systems with a Main Input Switch MIS

DANGER
Hazard of electric shock, explosion, or arc flash
For PDU systems with a main input switch MIS, it is mandatory to install an upstream OCPD. Refer to the following table for the recommended upstream OCPD model or use an upstream OCPD that is rated to comply with the maximum current setting specified.
Failure to follow these instructions will result in death or serious injury.
Commercial reference PMM400-ALAX PMM400-ALA PMM400-CUB PMM500-ALAX PMM500-ALA PMM500-CUB
kVA 400 500
Upstream OCPD PJX36080UXXX (Ir=504A max) PJX36080UXXX (Ir=640A max)

Recommended Cables Sizes

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes.
  • All field wiring connections to be made with UL listed wire connectors suitable for the size and type of wire involved.
  • Conduit openings to be installed only in designated terminal compartment area.
  • Equipment must be field grounded using equipment grounding conductors EGC sized in accordance with NEC based on the main input device MID maximum rating.
Failure to follow these instructions will result in death or serious injury.

Input and Output

Device Main input device MID Main output device MOD
Type 3-pole, switch (MIS) for 400/500 kVA 3-pole, circuit breaker (MIB) for 400/500 kVA 3-pole, circuit breaker (MOB) for 400 kVA 3-pole, circuit breaker (MOB) for 500 kVA
Rating 800 A, 600 V 800 A, 600 V at 80% 1200 A, 600 V at 100% 1600 A, 600 V at 100%
Brand Square D by Schneider Electric
Model PJF36000S80 PJF36080U33A RJF36120CU33A RJF36160CU33A
(Standard) Mechanical terminal wire range (aluminum/copper) 3 x 3/0 AWG to 500 kcmil NA NA
Mechanical wire bending space 363.22 mm (14.3 in) NA NA
(Option) Compression terminal wire range (aluminum/copper) 2 x 250 kcmil, NEMA 2 hole (1/2 inch bolt)
- wire bending space: 279.4 mm (11 in)

2 x 350 kcmil NEMA 2 hole (1/2 inch bolt)
- wire bending space: 269.24 mm (10.6 in)

2 x 500 kcmil NEMA 2 hole (3/8 inch bolt)
- wire bending space: 279.4 mm (11 in)
NA NA

Branch Circuit Breaker

Rating Branch circuit breaker Breaking capacity Terminal wire range (aluminum/copper) Wire bending space
240 V 480 V
250 A at 80% JDA36250U33X 25 kA 18 kA 3/0 AWG to 350 kcmil 487.68 mm (19.2 in)
250 A at 100%* JDA36250CU33X
250 A at 80% JGA36250U33X 65 kA 35 kA
250 A at 100%* JGA36250CU33X
400 A at 100% LGA36400CU33X 2 x 3/0 AWG to 500 kcmil 386.08 mm (15.2 in)
400 A at 80% LDA36400U33X
400 A at 80% LDA36400U33X 25 kA 18 kA
400 A at 100% LDA36400CU33X
600 A at 80% LGA36600U33X 65 kA 35 kA
600 A at 80% LDA36600U33X 25 kA 18 kA

Conduit Area

Cable entry system Conduit area mm (in)
Top cable entry incoming cables 321 x 212 (12.64 x 8.34)
Top cable entry outgoing cables (distribution) 200 x 957 (7.8 x 37.6)
Bottom cable entry incoming cables 127 x 280 (11 x 5)
Bottom cable entry outgoing cables (distribution) 181 x 934 (7.1 x 36.78)

Bottom Cable Entry System

Top Cable Entry System

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.