990-91318H-001

Efficiency

480 V UPS

20 kW UPS Normal operation ECO mode eConversion Battery operation
25% load

94.8%

97.0%

96.7%

94.4%

50% load

96.3%

98.3%

98.1%

96.2%

75% load

96.8%

98.7%

98.6%

96.4%

100% load

96.8%

98.9%

98.8%

96.3%

208 V UPS

10 kW UPS Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

92.1%

93.3%

92.4%

94.7%

94.8%

94.8%

50% load

93.8%

94.6%

94.2%

96.9%

96.9%

96.9%

75% load

93.8%

94.7%

94.4%

97.5%

97.5%

97.6%

100% load

93.2%

94.4%

94.1%

97.7%

97.8%

97.9%

10 kW UPS eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

94.7%

94.9%

94.9%

89.2%

90.4%

89.5%

50% load

96.8%

96.9%

96.9%

93.2%

93.6%

93.5%

75% load

97.5%

97.6%

97.6%

94.1%

94.4%

94.5%

100% load

97.7%

97.8%

97.9%

94.3%

94.6%

94.8%

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.