990-91318H-001

UPS Shipping Weights and Dimensions

  Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
20-50 kW UPS 480 V without preinstalled battery strings*

200 (441)

1680 (66.14)

640 (25.2)

990 (38.98)

20 kW 480 V UPS with one battery string

350 (772)

1680 (66.14)

640 (25.2)

990 (38.98)

30-50 kW 480 V UPS with two battery strings

490 (1080)

1680 (66.14)

640 (25.2)

990 (38.98)

10-25 kW UPS 208 V without preinstalled battery strings*

200 (441)

1680 (66.14)

640 (25.2)

990 (38.98)

10 kW 208 V UPS with one battery string

350 (772)

1680 (66.14)

640 (25.2)

990 (38.98)

15-25 kW 208 V UPS with two battery strings

490 (1080)

1680 (66.14)

640 (25.2)

990 (38.98)

NOTE: The UPS models marked with an * in the table above are shipped with no power modules preinstalled in the UPS and all power modules shipped separately. Battery strings are not included and must be bought separately.

Power Module Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVPM20KD 48 (106) 330 (12.99) 580 (22.83) 780 (30.70)
GVPM50KD 62 (137) 330 (12.99) 580 (22.83) 780 (30.70)

Modular Battery Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSBTHU 33 (73) 180 (7.08) 150 (5.90) 800 (31.49)
GVSBTHULL 33 (73) 180 (7.08) 150 (5.90) 800 (31.49)
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.