990-91318H-001

Efficiency

480 V UPS

Normal Operation

UPS rating 20 kW with N+1 power module 30 kW with N+1 power module 40 kW with N+1 power module 50 kW with N+1 power module
25% load

92.9%

92.1%

93.0%

94.0%

50% load

95.3%

94.7%

95.4%

95.8%

75% load

96.2%

95.6%

96.1%

96.3%

100% load

96.6%

96.1%

96.4%

96.5%

Normal Operation

UPS rating 60 kW 80 kW 100 kW
25% load

95.3%

95.3%

95.7%

50% load

96.3%

96.4%

96.6%

75% load

96.5%

96.7%

96.7%

100% load

96.5%

96.7%

96.6%

ECO Mode

UPS rating 20 kW with N+1 power module 30 kW with N+1 power module 40 kW with N+1 power module 50 kW with N+1 power module
25% load

95.6%

96.4%

97.0%

97.6%

50% load

97.6%

98.0%

98.3%

98.6%

75% load

98.2%

98.5%

98.8%

99.0%

100% load

98.6%

98.8%

99.0%

99.1%

ECO Mode

UPS rating 60 kW 80 kW 100 kW
25% load

98.1%

98.4%

98.6%

50% load

98.9%

99.0%

99.1%

75% load

99.1%

99.2%

99.3%

100% load

99.2%

99.3%

99.3%

eConversion

UPS rating 20 kW with N+1 power module 30 kW with N+1 power module 40 kW with N+1 power module 50 kW with N+1 power module
25% load

94.7%

93.8%

95.4%

96.3%

50% load

97.2%

96.8%

97.5%

98.0%

75% load

98.0%

97.7%

98.3%

98.5%

100% load

98.4%

98.3%

98.6%

98.8%

eConversion

UPS rating 60 kW 80 kW 100 kW
25% load

97.3%

97.5%

97.9%

50% load

98.5%

98.6%

98.8%

75% load

98.9%

98.9%

99.0%

100% load

99.1%

99.0%

99.1%

Battery Operation

UPS rating 20 kW with N+1 power module 30 kW with N+1 power module 40 kW with N+1 power module 50 kW with N+1 power module
25% load

92.4%

92.2%

93.4%

94.2%

50% load

94.9%

94.7%

95.3%

95.7%

75% load

95.8%

95.6%

96.0%

96.3%

100% load

96.2%

96.0%

96.3%

96.5%

Battery Operation

UPS rating 60 kW 80 kW 100 kW
25% load

95.3%

95.5%

95.9%

50% load

96.3%

96.4%

96.5%

75% load

96.6%

96.6%

96.6%

100% load

96.6%

96.6%

96.5%

208 V UPS

10 kW with N+1 power module Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

91.5%

91.4%

91.4%

91.9%

92.1%

92.2%

50% load

94.2%

94.2%

94.2%

95.6%

95.6%

95.7%

75% load

94.9%

94.9%

95.1%

97.0%

97.0%

97.0%

100% load

95.0%

95.2%

95.3%

97.5%

97.5%

97.6%

10 kW with N+1 power module eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

92.2%

92.4%

92.3%

89.9%

89.9%

90.1%

50% load

95.9%

95.9%

95.9%

93.1%

93.2%

93.4%

75% load

96.9%

97.0%

97.0%

94.0%

94.1%

94.3%

100% load

97.5%

97.5%

97.5%

94.2%

94.4%

94.6%

15 kW with N+1 power module Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

91.1%

91.1%

91.0%

93.5%

93.4%

93.5%

50% load

94.0%

94.0%

94.0%

96.4%

96.5%

96.5%

75% load

94.9%

95.0%

95.0%

97.3%

97.3%

97.4%

100% load

95.2%

95.3%

95.4%

97.7%

97.8%

97.8%

15 kW with N+1 power module eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

92.4%

92.4%

92.3%

90.7%

90.8%

90.9%

50% load

95.7%

95.8%

95.9%

93.5%

93.6%

93.7%

75% load

96.9%

96.9%

96.9%

94.4%

94.6%

94.7%

100% load

97.5%

97.6%

97.6%

94.9%

95.0%

95.2%

20 kW with N+1 power module Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

92.4%

92.5%

92.4%

94.7%

94.8%

94.9%

50% load

94.7%

94.7%

94.7%

97.1%

97.1%

97.2%

75% load

95.2%

95.3%

95.4%

97.7%

97.8%

97.8%

100% load

95.4%

95.5%

95.6%

98.0%

98.1%

98.1%

20 kW with N+1 power module eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

94.0%

94.0%

93.9%

92.1%

92.2%

92.3%

50% load

96.6%

96.6%

96.7%

94.2%

94.3%

94.5%

75% load

97.5%

97.6%

97.6%

94.9%

95.0%

95.2%

100% load

97.9%

97.9%

98.0%

95.2%

95.4%

95.5%

25 kW with N+1 power module Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

93.5%

93.5%

93.5%

95.7%

95.7%

95.8%

50% load

95.0%

95.1%

95.1%

97.5%

97.5%

97.6%

75% load

95.4%

95.5%

95.6%

98.0%

98.0%

98.1%

100% load

95.3%

95.5%

95.6%

98.1%

98.2%

98.3%

25 kW with N+1 power module eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

95.0%

95.0%

95.1%

92.9%

93.0%

93.2%

50% load

97.1%

97.1%

97.2%

94.6%

94.7%

94.9%

75% load

97.8%

97.9%

97.9%

95.2%

95.3%

95.5%

100% load

98.1%

98.1%

98.2%

95.4%

95.5%

95.7%

30 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

93.2%

93.2%

93.4%

96.5%

96.5%

96.6%

50% load

94.3%

94.5%

94.8%

97.9%

97.9%

98.0%

75% load

94.2%

94.5%

94.8%

98.2%

98.2%

98.3%

100% load

93.6%

94.0%

94.5%

98.3%

98.3%

98.4%

30 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

96.5%

96.4%

96.6%

94.1%

94.2%

94.2%

50% load

97.7%

97.7%

97.8%

95.2%

95.3%

95.4%

75% load

98.1%

98.1%

98.2%

95.3%

95.5%

95.7%

100% load

98.2%

98.3%

98.3%

95.3%

95.5%

95.7%

40 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

93.3%

93.4%

94.7%

97.1%

97.2%

97.2%

50% load

94.4%

94.6%

95.6%

98.0%

98.1%

98.2%

75% load

94.2%

95.3%

95.5%

98.2%

98.3%

98.4%

100% load

93.6%

94.8%

95.2%

98.2%

98.3%

98.4%

40 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

96.6%

96.6%

96.3%

94.4%

94.6%

94.7%

50% load

97.8%

97.9%

97.9%

95.3%

95.4%

95.6%

75% load

98.1%

98.2%

98.2%

95.4%

95.6%

95.8%

100% load

98.2%

98.2%

98.3%

95.3%

95.5%

95.7%

50 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

93.8%

94.0%

95.1%

97.3%

97.4%

97.4%

50% load

94.3%

95.4%

95.6%

98.2%

98.2%

98.3%

75% load

93.8%

95.0%

95.3%

98.2%

98.3%

98.4%

100% load

92.8%

94.3%

94.7%

98.2%

98.3%

98.4%

50 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

97.3%

97.2%

97.3%

94.8%

94.9%

95.1%

50% load

98.0%

98.1%

98.1%

95.4%

95.5%

95.7%

75% load

98.2%

98.2%

98.3%

95.3%

95.5%

95.7%

100% load

98.1%

98.2%

98.3%

95.1%

95.3%

95.6%

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.