990-91318H-001

Specifications for 480 V Systems

The supply for input and bypass must be solid-grounded WYE transformers. Delta input supply for either input or bypass is not permitted.

The UPS system must be installed as a separately derived system. Leakage currents will occur in the bonding jumper and the technical/system earth.

Input Specifications 480 V

UPS rating 20 kW with N+1 power module 30 kW with N+1 power module 40 kW with N+1 power module 50 kW with N+1 power module
Connections

3-wire (L1, L2, L3, G) WYE or 4-wire (L1, L2, L3, N, G) WYE (single mains)
3-wire (L1, L2, L3, G) WYE (dual mains)*

Input voltage range (V)

408-552

Frequency range (Hz)

40-70

Nominal input current (A)

25

37

50

62

Maximum input current (A)

33

46

61

76

Input current limitation (A)

31

48

63

77

Input power factor

0.99 at 100% load

Total harmonic distortion (THDI)

<6% at full linear load (symmetrical)

Maximum short circuit rating

65 kA RMS

Protection

Built-in backfeed protection and fuses

Ramp-in

Programmable and adaptive 1-40 seconds

UPS rating 60 kW 80 kW 100 kW
Connections

3-wire (L1, L2, L3, G) WYE or 4-wire (L1, L2, L3, N, G) WYE (single mains)
3-wire (L1, L2, L3, G) WYE (dual mains)*

Input voltage range (V)

408-552

Frequency range (Hz)

40-70

Nominal input current (A) 74 99 124
Maximum input current (A) 91 122 152
Input current limitation (A) 95 126 154
Input power factor

0.99 for load greater than 50%
0.95 for load greater than 25%

Total harmonic distortion (THDI)

<3% at full linear load (symmetrical)

Maximum short circuit rating

65 kA RMS

Protection

Built-in backfeed protection and fuses

Ramp-in

Programmable and adaptive 1-40 seconds

Bypass Specifications 480 V

UPS rating 20 kW with N+1 power module 30 kW with N+1 power module 40 kW with N+1 power module 50 kW with N+1 power module
Connections

3-wire (L1, L2, L3, G) WYE or 4-wire (L1, L2, L3, N, G) WYE *

Bypass voltage range (V)

432-528

Frequency range (Hz)

50/60 ± 1, 50/60 ± 3, 50/60 ± 10 (user selectable)

Nominal bypass current (A)

26

38

50

63

Nominal neutral current (A)

42

62

83

104

Maximum short circuit rating*

65 kA RMS

Protection

Built-in backfeed protection and fuses
Internal fuse specifications: Rated 400 A, prearcing 33 kA2s

UPS rating 60 kW 80 kW 100 kW
Connections

3-wire (L1, L2, L3, G) WYE or 4-wire (L1, L2, L3, N, G) WYE *

Bypass voltage range (V)

432-528

Frequency range (Hz)

50/60 ± 1, 50/60 ± 3, 50/60 ± 10 (user selectable)

Nominal bypass current (A) 75 99 123
Nominal neutral current (A) 125 166 208

Maximum short circuit rating*

65 kA RMS

Protection

Built-in backfeed protection and fuses
Internal fuse specifications: Rated 400 A, prearcing 33 kA2s

Output Specifications 480 V

NOTE: The number of output connections must match the number of input wires in a single mains system or bypass wires in a dual mains system.
UPS rating 20 kW with N+1 power module 30 kW with N+1 power module 40 kW with N+1 power module 50 kW with N+1 power module
Connections

3-wire (L1, L2, L3, G, GEC*) or 4-wire (L1, L2, L3, N, G)

Output voltage regulation

Symmetrical load ± 1%
Asymmetrical load ± 3%

Overload capacity

150% for 1 minute (in normal operation)
125% for 10 minutes (in normal operation)
110% continuous (normal operation)*
125% for 1 minute (in battery operation)
125% continuous (bypass operation)
1000% for 100 milliseconds (bypass operation)

Dynamic load response

± 5% after 2 milliseconds
± 1% after 50 milliseconds

Output power factor 1
Nominal output current (A) 24 36 48 60
Frequency regulation (Hz)

50/60 Hz bypass synchronized – 50/60 Hz ± 0.1% free-running

Synchronized slew rate (Hz/sec)

Programmable to 0.25, 0.5, 1, 2, 4, 6

Total harmonic distortion (THDU) <1% for linear load
<3% for non-linear load
Load crest factor

2.5

Load power factor

From 0.7 leading to 0.7 lagging without any derating

UPS rating 60 kW 80 kW 100 kW
Connections

3-wire (L1, L2, L3, G, GEC*) or 4-wire (L1, L2, L3, N, G)

Output voltage regulation

Symmetrical load ± 1%
Asymmetrical load ± 3%

Overload capacity

150% for 1 minute (in normal operation)
125% for 10 minutes (in normal operation)
110% continuous (normal operation)*
125% for 1 minute (in battery operation)
125% continuous (bypass operation)
1000% for 100 milliseconds (bypass operation)

Dynamic load response

± 5% after 2 milliseconds
± 1% after 50 milliseconds

Output power factor 1
Nominal output current (A) 72 96 120
Frequency regulation (Hz)

50/60 Hz bypass synchronized – 50/60 Hz ± 0.1% free-running

Synchronized slew rate (Hz/sec)

Programmable to 0.25, 0.5, 1, 2, 4, 6

Total harmonic distortion (THDU) <1% for linear load
<3% for non-linear load
Load crest factor

2.5

Load power factor

From 0.7 leading to 0.7 lagging without any derating

Battery Specifications 480 V

DANGER
Hazard of electric shock, explosion, or arc flash
Protection of the energy storage device: An overcurrent protective device must be located in close proximity to the energy storage device.
Failure to follow these instructions will result in death or serious injury.
UPS rating 20 kW with N+1 power module 30 kW with N+1 power module 40 kW with N+1 power module 50 kW with N+1 power module 60 kW 80 kW 100 kW

Charging power in % of output power at 0-40% load

80%

Charging power in % of output power at 100% load

20%

Maximum charging power (at 0-40% load) (kW)

16

24

32

40

48 64 80

Maximum charging power (at 100% load) (kW)

4

6

8

10

12 16 20
Nominal battery voltage (VDC)

480

Nominal float voltage (VDC)

545

Maximum boost voltage (VDC)

572

Temperature compensation (per cell)

-3.3mV/°C, for T ≥ 25 °C – 0mV/°C, for T < 25 °C

End of discharge voltage (full load) (VDC)

384

Battery current at full load and nominal battery voltage (A)

45

66

88

110

131 174 218
Battery current at full load and minimum battery voltage (A)

54

81

108

135

163 217 271
Ripple current

< 5% C20 (5 minute runtime)

Battery test

Manual/automatic (selectable)

Maximum short circuit rating

10 kA

Recommended Cable Sizes 480 V

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 300 kcmil.
Failure to follow these instructions will result in death or serious injury.

The maximum number of cable connections per busbar: Two on input/output/bypass busbars; Four on DC busbars; Six on N/G busbars.

NOTE: Overcurrent protection is to be provided by others.

Cable sizes in this manual are based on Table 310.15 (B)(16) of the National Electrical Code (NEC) with the following assertions:

  • 90 °C (194 °F) conductors (75 °C (167 °F) termination)

  • An ambient temperature of 30 °C (86 °F)

  • Use of copper conductors

If the ambient temperature is greater than 30 °C (86 °F), larger conductors are to be selected in accordance with the correction factors of the NEC.

Equipment grounding conductors (EGC) are sized in accordance with NEC Article 250.122 and Table 250.122.

NOTE: Recommended cable sizes and maximum allowable cable size may vary for the auxiliary products. Not all auxiliary products support aluminum cables. Refer to the installation manual provided with the auxiliary product.
NOTE: The DC cable sizes given here are recommendations – Always follow the specific instructions in the battery solution documentation for DC cable sizes and DC EGC cable sizes and ensure that the DC cable sizes match the battery disconnect device rating.
NOTE: Neutral conductor is sized to handle 1.73 times phase current in case of high harmonic content from non-linear loads. If non or less harmonic currents are expected, neutral conductor can be sized accordingly but not less than the phase conductor.
UPS rating 20 kW with N+1 power module 30 kW with N+1 power module 40 kW with N+1 power module 50 kW with N+1 power module 60 kW 80 kW 100 kW
Input phases (AWG/kcmil) 8 6 4 3 1 2/0 3/0
Input EGC (AWG/kcmil) 10 8 8 6 6 6 4
Bypass/output phases (AWG/kcmil) 10 8 6 4 3 1 2/0
Bypass EGC/output EGC (AWG/kcmil) 10 10 8 8 8 6 6
Neutral (AWG/kcmil) 6 4 2 1/0 2/0 4/0 2 x 1/0
DC+/DC-(AWG/kcmil) 6 4 2 1/0 2/0 4/0 2 x 1/0
DC EGC (AWG/kcmil) 8 6 6 6 6 4 4
NOTE: Cable sizes are based on 80% rated circuit breakers for UIB, UOB, MBB, SSIB, and 100% rated circuit breaker for battery disconnect device(s).

Recommended Upstream Protection 480 V

DANGER
Hazard of electric shock, explosion, or arc flash
  • For parallel systems, instantaneous override (Ii) values must not be set higher than 1250 A. Place the label 885-92556 adjacent to the upstream circuit breaker to inform about the hazard.
  • In parallel systems with three or more UPSs, a circuit breaker must be installed on the output of each UPS. The unit output disconnect device (UOB) instantaneous override (Ii) values must not be set higher than 1250 A.
Failure to follow these instructions will result in death or serious injury.
CAUTION
hazard of fire
  • Connect only to a circuit with the below specifications.
  • Connect to a circuit provided with a 250 A branch circuit overcurrent protection maximum in accordance with the National Electrical Code, ANSI/NFPA70, and the Canadian Electrical Code, Part I, C22.1.
Failure to follow these instructions can result in injury or equipment damage.
NOTE: Overcurrent protection is to be provided by others and marked with its function.
UPS rating 20 kW with N+1 power module 30 kW with N+1 power module 40 kW with N+1 power module 50 kW with N+1 power module
  Input Bypass Input Bypass Input Bypass Input Bypass
Breaker type
Breaker type
HJF36100U31X
Ir setting 40 35 60 50 80 70 100 80
Tr at 6 Ir setting 0.5
li (x In) setting 1.5
UPS rating 60 kW 80 kW 100 kW
  Input Bypass Input Bypass Input Bypass
Breaker type
Breaker type
HJF36150U31X HJF36100U31X JJF36250U31X HJF36150U31X JJF36250U31X
Ir setting 125 100 175 125 200 175
Tr at 6 Ir setting 0.5
li (x In) setting 1.5
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.