990-91318H-001

Compliance

Safety IEC 62040-1: 2017, Edition 2.0, Uninterruptible Power Systems (UPS) - Part 1: Safety requirements
UL 1778 5th edition
EMC/EMI/RFI IEC 62040-2: 2016, 3rd edition Uninterruptible Power Systems (UPS) - Part 2: Electromagnetic compatibility (EMC) requirements C2
FCC Part 15 Subpart B, Class A
IEEE C62.41-1991 Location Category B2, IEEE Recommended Practice on Surge Voltages in Low-Voltage AC Power Circuits
Transportation IEC 60721-4-2 Level 2M1
Seismic ICC-ES AC 156 (2015): OHSPD Pre-approved; Sds=1.33 g for z/h=1 and Sds=1.63 g for z/h=0; Ip= 1.5
Earthing system TN-C, TN-S, TT, IT
Overvoltage category This UPS is OVCII compliant.
If the UPS is installed in an environment with an OVC rating higher than II, an SPD (surge protection device) must be installed upstream of the UPS to reduce the overvoltage category to OVCII.
Protective class I
Pollution degree 2

Performance

Performance in accordance with: IEC 62040-3: 2021, 3rd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements.

Earthing Systems

Refer to the Galaxy VS Earthing Principles for earthing system details applicable for Galaxy VS UPS. The Galaxy VS Earthing Principles are available on the website.

Regional Seismic Compliance

Certificate available upon request.

Country/Region Code ID Hazard level ground Hazard level roof
Argentina INPRES-CIRSOC103 Zone 4 Zone 4
Australia AS 1170.4-2007 Z = 0.22 Z = 0.22
Canada* 2020 NBCC Sa = 2.0 Sa = 1.46
Chile NCh 433.Of1996 Zone 3 Zone 2
China GB 50011-2010 (2016) αMax = 1.4 αMax = 1.2
Europe Eurocode 8 EN1998-1 αgR = 0.45 αgR = 0.3
India IS 1893 (Part 1) : 2016 Z = 0.36 Z = 0.36
Japan Building Standard Law Zone A Zone A
New Zealand NZS 1170.5:2004+A1 Z = 0.6 Z = 0.42
Peru N.T.E. - E.030 Zone 4 Zone 4
Russia SNIP II-7-81 (SP 14.13330.2014) MSK 10 MSK 9
Taiwan CPA 2011 Seismic Design Code SSD = 0.8 SSD = 0.8
U.S.A.* ASCE 7-16 / IBC 2018 SDS = 2.0 SDS = 1.47
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.