990-91318H-001

Specifications for 208 V Systems

Input Specifications 208 V

UPS rating 10 kW with N+1 power module 15 kW with N+1 power module 20 kW with N+1 power module 25 kW with N+1 power module
Voltage (V)

200/208/220

200/208/220

200/208/220

200/208/220

Connections

4-wire (L1, L2, L3, N, G) WYE (single mains)
3-wire (L1, L2, L3, G) WYE (dual mains)

Input voltage range (V)

200 V: 170-230
208 V: 177-239
220 V: 187-253

Frequency range (Hz)

40-70

Nominal input current (A)

31/30/28

47/45/42

62/60/56

78/75/71

Maximum input current (A)

38/37/35

57/55/52

75/73/69

93/92/86

Input current limitation (A)

40/38/36

59/56/53

78/75/71

93/92/86

Input power factor

0.99 at 100% load

Total harmonic distortion (THDI)

<6% at full linear load (symmetrical)

Maximum short circuit rating

65 kA RMS

Protection

Built-in backfeed protection and fuses

Ramp-in

Programmable and adaptive 1-40 seconds

UPS rating 30 kW 40 kW 50 kW
Voltage (V)

200/208/220

200/208/220

200/208/220

Connections

4-wire (L1, L2, L3, N, G) WYE (single mains)
3-wire (L1, L2, L3, G) WYE (dual mains)

Input voltage range (V)

200 V: 170-230
208 V: 177-239
220 V: 187-253

Frequency range (Hz)

40-70

Nominal input current (A)

93/90/85

124/119/113

155/149/141

Maximum input current (A)

114/109/104

152/145/137

185/182/172

Input current limitation (A)

117/111/106

156/149/141

185/182/172

Input power factor

0.99 for load greater than 50%
0.95 for load greater than 25%

Total harmonic distortion (THDI)

<3% at full linear load (symmetrical)

Maximum short circuit rating

65 kA RMS

Protection

Built-in backfeed protection and fuses

Ramp-in

Programmable and adaptive 1-40 seconds

Bypass Specifications 208 V

UPS rating 10 kW with N+1 power module 15 kW with N+1 power module 20 kW with N+1 power module 25 kW with N+1 power module
Voltage (V) 200/208/220 200/208/220 200/208/220 200/208/220
Connections 4-wire (L1, L2, L3, N, G) WYE
Bypass voltage range (V)

200 V: 180-220
208 V: 187-229
220 V: 198-242

Frequency range (Hz)

50/60 ± 1, 50/60 ± 3, 50/60 ± 10 (user selectable)

Nominal bypass current (A)

31/29/28

45/43/41

60/57/54

75/71/69

Nominal neutral current (A)

50/48/45

75/72/68

100/96/91

125/120/114

Maximum short circuit rating*

65 kA RMS

Protection

Built-in backfeed protection and fuses
Internal fuse specifications: Rated 400 A, prearcing 33 kA2s

UPS rating 30 kW 40 kW 50 kW
Voltage (V) 200/208/220 200/208/220 200/208/220
Connections 4-wire (L1, L2, L3, N, G) WYE
Bypass voltage range (V)

200 V: 180-220
208 V: 187-229
220 V: 198-242

Frequency range (Hz)

50/60 ± 1, 50/60 ± 3, 50/60 ± 10 (user selectable)

Nominal bypass current (A) 90/85/81 119/114/108 148/142/135
Nominal neutral current (A) 150/144/136 200/192/182 250/240/227

Maximum short circuit rating*

65 kA RMS

Protection

Built-in backfeed protection and fuses
Internal fuse specifications: Rated 400 A, prearcing 33 kA2s

Output Specifications 208 V

UPS rating 10 kW with N+1 power module 15 kW with N+1 power module 20 kW with N+1 power module 25 kW with N+1 power module
Voltage (V)

200/208/220

200/208/220

200/208/220

200/208/220

Connections 4-wire (L1, L2, L3, N, G)
Output voltage regulation

Symmetrical load ± 1%
Asymmetrical load ± 3%

Overload capacity

150% for 1 minute (in normal operation)
125% for 10 minutes (in normal operation)
110% continuous (normal operation)*
125% for 1 minute (in battery operation)
125% continuous (bypass operation)
1000% for 100 milliseconds (bypass operation)

Dynamic load response

± 5% after 2 milliseconds
± 1% after 50 milliseconds

Output power factor 1
Nominal output current (A) 29/28/26 43/42/39 58/56/52 73/70/66
Frequency regulation (Hz)

50/60 Hz bypass synchronized – 50/60 Hz ± 0.1% free-running

Synchronized slew rate (Hz/sec)

Programmable to 0.25, 0.5, 1, 2, 4, 6

Total harmonic distortion (THDU) <1% for linear load
<5% for non-linear load
<1% for linear load
<3% for non-linear load
Load crest factor

2.5

Load power factor

From 0.7 leading to 0.7 lagging without any derating

UPS rating 30 kW 40 kW 50 kW
Voltage (V)

200/208/220

200/208/220

200/208/220

Connections 4-wire (L1, L2, L3, N, G)
Output voltage regulation

Symmetrical load ± 1%
Asymmetrical load ± 3%

Overload capacity

150% for 1 minute (in normal operation)
125% for 10 minutes (in normal operation)
110% continuous (normal operation)*
125% for 1 minute (in battery operation)
125% continuous (bypass operation)
1000% for 100 milliseconds (bypass operation)

Dynamic load response

± 5% after 2 milliseconds
± 1% after 50 milliseconds

Output power factor 1
Nominal output current (A) 87/83/79 115/111/105 144/139/131
Frequency regulation (Hz)

50/60 Hz bypass synchronized – 50/60 Hz ± 0.1% free-running

Synchronized slew rate (Hz/sec)

Programmable to 0.25, 0.5, 1, 2, 4, 6

Total harmonic distortion (THDU) <1% for linear load
<5% for non-linear load
Load crest factor

2.5

Load power factor

From 0.7 leading to 0.7 lagging without any derating

Battery Specifications 208 V

DANGER
Hazard of electric shock, explosion, or arc flash
Protection of the energy storage device: An overcurrent protective device must be located in close proximity to the energy storage device.
Failure to follow these instructions will result in death or serious injury.
UPS rating 10 kW with N+1 power module 15 kW with N+1 power module 20 kW with N+1 power module 25 kW with N+1 power module 30 kW 40 kW 50 kW

Charging power in % of output power at 0-40% load

80%

Charging power in % of output power at 100% load

20%

Maximum charging power (at 0-40% load) (kW)

8

12

16

20

24 32 40

Maximum charging power (at 100% load) (kW)

2

3

4

5

6 8 10
Nominal battery voltage (VDC)

480

Nominal float voltage (VDC)

545

Maximum boost voltage (VDC)

572

Temperature compensation (per cell)

-3.3mV/°C, for T ≥ 25 °C – 0mV/°C, for T < 25 °C

End of discharge voltage (full load) (VDC)

384

Battery current at full load and nominal battery voltage (A)

23

33

44

56

66 88 110
Battery current at full load and minimum battery voltage (A)

27

41

54

68

81 109 136
Ripple current

< 5% C20 (5 minute runtime)

Battery test

Manual/automatic (selectable)

Maximum short circuit rating

10 kA

Recommended Cable Sizes 208 V

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 300 kcmil.
Failure to follow these instructions will result in death or serious injury.

The maximum number of cable connections per busbar: Two on input/output/bypass busbars; Four on DC busbars; Six on N/G busbars.

NOTE: Overcurrent protection is to be provided by others.

Cable sizes in this manual are based on Table 310.15 (B)(16) of the National Electrical Code (NEC) with the following assertions:

  • 90 °C (194 °F) conductors (75 °C (167 °F) termination)

  • An ambient temperature of 30 °C (86 °F)

  • Use of copper conductors

If the ambient temperature is greater than 30 °C (86 °F), larger conductors are to be selected in accordance with the correction factors of the NEC.

Equipment grounding conductors (EGC) are sized in accordance with NEC Article 250.122 and Table 250.122.

NOTE: Recommended cable sizes and maximum allowable cable size may vary for the auxiliary products. Not all auxiliary products support aluminum cables. Refer to the installation manual provided with the auxiliary product.
NOTE: The DC cable sizes given here are recommendations – Always follow the specific instructions in the battery solution documentation for DC cable sizes and DC EGC cable sizes and ensure that the DC cable sizes match the battery disconnect device rating.
NOTE: Neutral conductor is sized to handle 1.73 times phase current in case of high harmonic content from non-linear loads. If non or less harmonic currents are expected, neutral conductor can be sized accordingly but not less than the phase conductor.
UPS rating 10 kW with N+1 power module 15 kW with N+1 power module 20 kW with N+1 power module 25 kW with N+1 power module 30 kW 40 kW 50 kW
Input phases (AWG/kcmil) 8 4 3 2 1/0 3/0 4/0
Input EGC (AWG/kcmil) 10 8 8 6 6 6 4
Bypass/output phases (AWG/kcmil) 8 6 4 3 2 1/0 3/0
Bypass EGC/output EGC (AWG/kcmil) 10 10 8 8 6 6 6
Neutral (AWG/kcmil) 6 3 1 2/0 3/0 2 x 1/0 2 x 2/0
DC+/DC-(AWG/kcmil) 10 8 6 4 4 2 1/0
DC EGC (AWG/kcmil) 10 10 8 8 6 6 6
NOTE: Cable sizes are based on 80% rated circuit breakers for UIB, UOB, MBB, SSIB, and 100% rated circuit breaker for battery disconnect device(s).

Recommended Upstream Protection 208 V

DANGER
Hazard of electric shock, explosion, or arc flash
  • For parallel systems, instantaneous override (Ii) values must not be set higher than 1250 A. Place the label 885-92556 adjacent to the upstream circuit breaker to inform about the hazard.
  • In parallel systems with three or more UPSs, a circuit breaker must be installed on the output of each UPS. The unit output disconnect device (UOB) instantaneous override (Ii) values must not be set higher than 1250 A.
Failure to follow these instructions will result in death or serious injury.
CAUTION
hazard of fire
  • Connect only to a circuit with the below specifications.
  • Connect to a circuit provided with a 250 A branch circuit overcurrent protection maximum in accordance with the National Electrical Code, ANSI/NFPA70, and the Canadian Electrical Code, Part I, C22.1.
Failure to follow these instructions can result in injury or equipment damage.
NOTE: Overcurrent protection is to be provided by others and marked with its function.
UPS rating 10 kW with N+1 power module 15 kW with N+1 power module 20 kW with N+1 power module 25 kW with N+1 power module
  Input Bypass Input Bypass Input Bypass Input Bypass
Breaker type
Breaker type
HJF36100U31X HJF36150U31X HJF36100U31X
Ir setting 50 40 80 60 100 80 125 100
Tr at 6 Ir setting 0.5
li (x In) setting 1.5
UPS rating 30 kW 40 kW 50 kW
  Input Bypass Input Bypass Input Bypass
Breaker type
Breaker type
HJF36150U31X JJF36250U31X HJF36150U31X JJF36250U31X
Ir setting 150 110 200 150 250 200
Tr at 6 Ir setting 0.5
li (x In) setting 1.5
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.