990-91318H-001

Heat Dissipation in BTU/hr

480 V UPS

Normal Operation

UPS rating 20 kW with N+1 power module 30 kW with N+1 power module 40 kW with N+1 power module 50 kW with N+1 power module
25% load

1301

2205

2566

2718

50% load

1696

2890

3319

3781

75% load

2022

3535

4169

4901

100% load

2407

4189

5035

6115

Normal Operation

UPS rating 60 kW 80 kW 100 kW
25% load

2542

3341

3788

50% load

3935

5056

6077

75% load

5509

6969

8718

100% load

7370

9229

12103

ECO Mode

UPS rating 20 kW with N+1 power module 30 kW with N+1 power module 40 kW with N+1 power module 50 kW with N+1 power module
25% load

785

960

1071

1042

50% load

842

1068

1155

1187

75% load

922

1153

1289

1313

100% load

979

1267

1439

1501

ECO Mode

UPS rating 60 kW 80 kW 100 kW
25% load

990

1123

1190

50% load

1188

1327

1490

75% load

1419

1631

1919

100% load

1687

1988

2471

eConversion

UPS rating 20 kW with N+1 power module 30 kW with N+1 power module 40 kW with N+1 power module 50 kW with N+1 power module
25% load

947

1692

1635

1633

50% load

1000

1707

1742

1757

75% load

1036

1792

1814

1890

100% load

1101

1814

1979

2099

eConversion

UPS rating 60 kW 80 kW 100 kW
25% load

1415

1749

1790

50% load

1558

1971

2112

75% load

1647

2303

2560

100% load

1862

2641

3053

Battery Operation

UPS rating 20 kW with N+1 power module 30 kW with N+1 power module 40 kW with N+1 power module 50 kW with N+1 power module
25% load

1405

2167

2400

2632

50% load

1836

2865

3330

3795

75% load

2267

3562

4260

4958

100% load

2697

4260

5191

6122

Battery Operation

UPS rating 60 kW 80 kW 100 kW
25% load

2527

3203

3647

50% load

3900

5089

6141

75% load

5463

7266

9090

100% load

7217

9734

12493

208 V UPS

10 kW with N+1 power module Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

793

802

804

748

728

726

50% load

1055

1049

1041

781

779

764

75% load

1389

1362

1326

801

793

782

100% load

1781

1734

1669

878

864

844

10 kW with N+1 power module eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

721

706

707

955

953

942

50% load

727

724

727

1258

1242

1210

75% load

808

802

792

1636

1601

1543

100% load

891

877

858

2091

2031

1941

15 kW with N+1 power module Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

1243

1252

1268

894

898

894

50% load

1628

1623

1621

948

941

927

75% load

2084

2041

2034

1061

1047

1028

100% load

2556

2513

2476

1186

1162

1127

15 kW with N+1 power module eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

1052

1059

1063

1307

1290

1277

50% load

1053

1034

1022

1779

1746

1707

75% load

1158

1164

1141

2260

2210

2143

100% load

1293

1284

1235

2752

2682

2585

20 kW with N+1 power module Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

1397

1389

1394

951

934

916

50% load

1927

1910

1906

1020

1012

994

75% load

2556

2513

2476

1186

1162

1127

100% load

3323

3234

3149

1383

1350

1304

20 kW with N+1 power module eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

1084

1083

1099

1463

1441

1420

50% load

1201

1190

1174

2099

2055

1997

75% load

1293

1284

1235

2752

2682

2585

100% load

1487

1457

1405

3423

3323

3185

25 kW with N+1 power module Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

1473

1481

1491

963

954

944

50% load

2237

2197

2177

1096

1076

1049

75% load

3117

3045

2973

1336

1299

1253

100% load

4187

4049

3898

1617

1564

1493

25 kW with N+1 power module eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

1114

1114

1108

1620

1593

1563

50% load

1285

1276

1229

2423

2366

2290

75% load

1441

1406

1369

3254

3162

3034

100% load

1637

1627

1597

4112

3978

3795

30 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

1881

1854

1797

928

918

904

50% load

3067

2955

2804

1100

1076

1047

75% load

4753

4510

4191

1417

1370

1317

100% load

6948

6526

5948

1779

1718

1636

30 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

933

957

901

1608

1576

1566

50% load

1199

1181

1148

2593

2513

2441

75% load

1490

1463

1412

3752

3607

3455

100% load

1857

1802

1727

5084

4859

4610

40 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

2449

2396

1908

1003

994

979

50% load

4075

3897

3161

1370

1323

1274

75% load

6336

5082

4829

1850

1771

1680

100% load

9308

7428

6927

2435

2354

2189

40 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

1197

1194

1304

2024

1948

1910

50% load

1516

1472

1448

3366

3291

3141

75% load

1958

1906

1838

4936

4711

4488

100% load

2530

2443

2311

6731

6431

6133

50 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

2806

2735

2181

1172

1140

1116

50% load

5117

4093

3936

1597

1529

1470

75% load

8491

6794

6377

2292

2179

2059

100% load

13160

10339

9495

3173

3029

2825

50 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

1194

1209

1193

2325

2270

2196

50% load

1730

1652

1643

4121

3985

3795

75% load

2396

2300

2184

6275

6024

5683

100% load

3268

3128

2908

8788

8385

7862

Heat Dissipation for Maintenance Bypass Cabinet with Transformer in BTU/hr

Commercial reference GVSBPOT100T
100% load 10600
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.