990-91318H-001

Options

Configuration Options

  • Compact design, high density technology, and modular architecture

  • Internal battery modules

  • Top or bottom cable entry

  • EcoStruxure IT compatible

  • Generator compatible

  • Touchscreen LCD

Hardware Options

See Weights and Dimensions for Options.

NOTE: All hardware options listed here may not be available in all regions.

Power Module

  • Power module 50 kW 480 V (GVPM50KD)

Remote Alarm Panel

  • Remote alarm panel (GVSOPT036)

Output Switch Box

  • Output switch box with 80 A switch (GVSOPT037)

Optional Installation Kits

  • Seismic kit for UPS (GVSOPT016)

Optional Network Management Card

  • Network Management Card LCES2 with Modbus, Ethernet and AUX sensors (AP9644)

Air Filter

  • Air filter kit (GVSOPT014)

Battery Modules

9 Ah smart long-life high capacity battery modules.

  • Galaxy VS 9 Ah Smart Long-Life High Capacity Battery Module (GVSBTHULL)

  • Galaxy VS 9 Ah Smart Modular Long-Life High Capacity Battery String (GVSBTH4LL)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.