990-91318H-001

Efficiency

480 V UPS

Normal Operation

UPS rating 20 kW 30 kW 40 kW 50 kW
25% load

94.9%

94.7%

95.2%

95.8%

50% load

96.4%

96.2%

96.6%

96.9%

75% load

96.8%

96.7%

97.0%

97.1%

100% load

96.9%

97.0%

97.1%

97.0%

ECO Mode

UPS rating 20 kW 30 kW 40 kW 50 kW
25% load

97.1%

97.7%

98.2%

98.4%

50% load

98.3%

98.6%

98.8%

98.9%

75% load

98.7%

98.9%

99.0%

99.1%

100% load

98.9%

99.0%

99.1%

99.2%

eConversion

UPS rating 20 kW 30 kW 40 kW 50 kW
25% load

96.5%

96.4%

97.2%

97.7%

50% load

98.1%

98.0%

98.3%

98.6%

75% load

98.6%

98.5%

98.7%

98.9%

100% load

98.8%

98.7%

99.0%

99.1%

Battery Operation

UPS rating 20 kW 30 kW 40 kW 50 kW
25% load

93.5%

91.1%

92.9%

94.1%

50% load

95.6%

94.8%

95.6%

96.1%

75% load

96.2%

95.9%

96.3%

96.4%

100% load

96.3%

96.3%

96.4%

96.3%

208 V UPS

10 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

93.3%

92.1%

92.4%

94.5%

94.3%

94.5%

50% load

94.6%

94.0%

94.2%

96.7%

96.8%

96.8%

75% load

94.5%

94.1%

94.4%

97.5%

97.5%

97.6%

100% load

94.1%

93.7%

94.2%

97.8%

97.9%

97.9%

10 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

94.4%

94.3%

94.4%

89.3%

90.5%

89.6%

50% load

96.7%

96.8%

96.7%

93.3%

93.7%

93.6%

75% load

97.5%

97.5%

97.5%

94.2%

94.5%

94.6%

100% load

97.8%

97.9%

97.9%

94.4%

94.7%

94.9%

15 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

91.8%

92,3%

92.0%

95.4%

95.4%

95.5%

50% load

93.8%

94,1%

94.2%

97.2%

97.3%

97.3%

75% load

94.2%

94,5%

94.6%

97.7%

97.7%

97.8%

100% load

94.1%

94,5%

94.7%

98.0%

98.0%

98.1%

15 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

94.8%

94.7%

94.8%

88.1%

87.8%

87.9%

50% load

96.9%

97.0%

97.0%

92.7%

92.7%

93.0%

75% load

97.7%

97.7%

97.6%

94.1%

94.2%

94.5%

100% load

97.9%

98.0%

98.0%

94.7%

94.8%

95.1%

20 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

92.7%

93,3%

93.3%

96.4%

96.3%

96.3%

50% load

94.1%

94,5%

94.7%

97.6%

97.7%

97.8%

75% load

94.1%

94,5%

94.7%

98.0%

98.0%

98.1%

100% load

93.7%

94,3%

94.5%

98.2%

98.2%

98.3%

20 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

95.9%

95.9%

95.8%

90.4%

90.3%

90.4%

50% load

97.5%

97.5%

97.5%

93.8%

93.9%

94.2%

75% load

97.9%

98.0%

98.0%

94.7%

94.8%

95.1%

100% load

98.2%

98.2%

98.2%

94.9%

95.0%

95.4%

25 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

93.4%

93,8%

93.8%

96.9%

96.9%

96.9%

50% load

94.2%

94,5%

94.7%

97.8%

97.9%

97.9%

75% load

93.8%

94,4%

94.6%

98.1%

98.2%

98.3%

100% load

93.1%

93,5%

94.0%

98.2%

98.3%

98.4%

25 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

96.7%

96.5%

96.6%

91.8%

91.8%

91.9%

50% load

97.8%

97.8%

97.8%

94.4%

94.5%

94.8%

75% load

98.1%

98.2%

98.2%

94.9%

95.0%

95.3%

100% load

98.2%

98.3%

98.2%

94.8%

95.0%

95.3%

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.