Heat Dissipation in BTU/hr
480 V UPS
Normal Operation
| UPS rating | 20 kW | 30 kW | 40 kW | 50 kW |
|---|---|---|---|---|
| 25% load |
913 |
1441 |
1705 |
1865 |
| 50% load |
1282 |
1995 |
2394 |
2754 |
| 75% load |
1692 |
2581 |
3175 |
3883 |
| 100% load |
2198 |
3175 |
4086 |
5210 |
ECO Mode
| UPS rating | 20 kW | 30 kW | 40 kW | 50 kW |
|---|---|---|---|---|
| 25% load |
515 |
596 |
636 |
704 |
| 50% load |
597 |
745 |
802 |
926 |
| 75% load |
664 |
845 |
1015 |
1121 |
| 100% load |
752 |
1015 |
1184 |
1402 |
eConversion
| UPS rating | 20 kW | 30 kW | 40 kW | 50 kW |
|---|---|---|---|---|
| 25% load |
615 |
967 |
996 |
1018 |
| 50% load |
678 |
1054 |
1147 |
1206 |
| 75% load |
752 |
1198 |
1316 |
1383 |
| 100% load |
831 |
1316 |
1434 |
1625 |
Battery Operation
| UPS rating | 20 kW | 30 kW | 40 kW | 50 kW |
|---|---|---|---|---|
| 25% load |
1188 |
2514 |
2592 |
2690 |
| 50% load |
1554 |
2809 |
3109 |
3491 |
| 75% load |
2043 |
3290 |
3956 |
4808 |
| 100% load |
2655 |
3956 |
5133 |
6641 |
208 V UPS
| 10 kW | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 200 | 208 | 220 | 200 | 208 | 220 |
| 25% load |
616 |
730 |
707 |
498 |
515 |
496 |
| 50% load |
983 |
1095 |
1050 |
590 |
566 |
571 |
| 75% load |
1484 |
1613 |
1510 |
670 |
659 |
640 |
| 100% load |
2132 |
2286 |
2112 |
753 |
746 |
725 |
| 10 kW | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 200 | 208 | 220 | 200 | 208 | 220 |
| 25% load |
508 |
520 |
510 |
1021 |
891 |
990 |
| 50% load |
588 |
569 |
577 |
1228 |
1147 |
1164 |
| 75% load |
667 |
656 |
648 |
1562 |
1482 |
1448 |
| 100% load |
757 |
743 |
725 |
2024 |
1897 |
1840 |
| 15 kW | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 200 | 208 | 220 | 200 | 208 | 220 |
| 25% load |
1148 |
1073 |
1110 |
614 |
615 |
599 |
| 50% load |
1687 |
1593 |
1562 |
726 |
723 |
706 |
| 75% load |
2381 |
2237 |
2178 |
892 |
888 |
872 |
| 100% load |
3209 |
2955 |
2853 |
1045 |
1039 |
970 |
| 15 kW | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 200 | 208 | 220 | 200 | 208 | 220 |
| 25% load |
702 |
710 |
699 |
1727 |
1777 |
1762 |
| 50% load |
813 |
802 |
805 |
2016 |
2004 |
1939 |
| 75% load |
924 |
911 |
929 |
2403 |
2343 |
2226 |
| 100% load |
1072 |
1050 |
1031 |
2887 |
2792 |
2624 |
| 20 kW | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 200 | 208 | 220 | 200 | 208 | 220 |
| 25% load |
1338 |
1218 |
1232 |
635 |
651 |
663 |
| 50% load |
2143 |
1989 |
1924 |
822 |
795 |
771 |
| 75% load |
3209 |
2955 |
2853 |
1045 |
1039 |
970 |
| 100% load |
4596 |
4116 |
3995 |
1286 |
1244 |
1187 |
| 20 kW | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 200 | 208 | 220 | 200 | 208 | 220 |
| 25% load |
735 |
733 |
744 |
1812 |
1840 |
1809 |
| 50% load |
868 |
882 |
891 |
2263 |
2218 |
2118 |
| 75% load |
1072 |
1050 |
1031 |
2887 |
2792 |
2624 |
| 100% load |
1282 |
1253 |
1221 |
3686 |
3564 |
3327 |
| 25 kW | Normal operation | ECO mode | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 200 | 208 | 220 | 200 | 208 | 220 |
| 25% load |
1495 |
1400 |
1405 |
675 |
689 |
681 |
| 50% load |
2636 |
2476 |
2387 |
942 |
933 |
902 |
| 75% load |
4222 |
3799 |
3673 |
1226 |
1186 |
1133 |
| 100% load |
6322 |
5894 |
5406 |
1564 |
1502 |
1422 |
| 25 kW | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|
| Voltage (V) | 200 | 208 | 220 | 200 | 208 | 220 |
| 25% load |
725 |
769 |
755 |
1908 |
1916 |
1868 |
| 50% load |
968 |
972 |
956 |
2553 |
2481 |
2346 |
| 75% load |
1231 |
1200 |
1169 |
3470 |
3353 |
3133 |
| 100% load |
1530 |
1487 |
1526 |
4658 |
4533 |
4227 |
Heat Dissipation for Maintenance Bypass Cabinet with Transformer in BTU/hr
| Maintenance bypass cabinet with input transformer | Maintenance bypass cabinet with output transformer | |
|---|---|---|
| Commercial reference | GVSBPIT25B | GVSBPOT50B |
| 100% load | 2700 | 5300 |