990-91318H-001

Model list

UPS with Internal Batteries Up to 2 Battery Strings

See UPS with Internal Batteries Up to 2 Battery Strings for technical specifications for this UPS.

  • Galaxy VS UPS 20 kW 480 V, with 1 internal 7 Ah smart modular battery string, expandable to 2, Start-up 5x8 (GVSUPS20KB2GS)

  • Galaxy VS UPS 10 kW 208 V, with 1 internal 7 Ah smart modular battery string, expandable to 2, Start-up 5x8 (GVSUPS10KB2FS)

UPS with Internal Batteries Up to 4 Battery Strings Produced in the United States

See UPS with Internal Batteries Up to 4 Battery Strings for technical specifications for this UPS.

  • Galaxy VS UPS 30 kW 480 V, with 2 internal 9 Ah smart modular battery strings, expandable to 4, Start-up 5x8 (GVSUPS30KB4GS-A)

  • Galaxy VS UPS 40 kW 480 V, with 2 internal 9 Ah smart modular battery strings, expandable to 4, Start-up 5x8 (GVSUPS40KB4GS-A)

  • Galaxy VS UPS 50 kW 480 V, with 2 internal 9 Ah smart modular battery strings, expandable to 4, Start-up 5x8 (GVSUPS50KB4GS-A)

  • Galaxy VS UPS 15 kW 208 V, with 2 internal 9 Ah smart modular battery strings, expandable to 4, Start-up 5x8 (GVSUPS15KB4FS-A)

  • Galaxy VS UPS 20 kW 208 V, with 2 internal 9 Ah smart modular battery strings, expandable to 4, Start-up 5x8 (GVSUPS20KB4FS-A)

  • Galaxy VS UPS 25 kW 208 V, with 2 internal 9 Ah smart modular battery strings, expandable to 4, Start-up 5x8 (GVSUPS25KB4FS-A)

UPS with Internal Batteries Up to 4 Battery Strings

See UPS with Internal Batteries Up to 4 Battery Strings for technical specifications for this UPS.

  • Galaxy VS UPS 20 kW 480 V, with 1 internal 9 Ah smart modular battery string, expandable to 4, Start-up 5x8 (GVSUPS20KB4GS)

  • Galaxy VS UPS 20 kW 480 V, for up to 4 internal 9 Ah smart modular battery strings, Start-up 5x8 (GVSUPS20K0B4GS)

  • Galaxy VS UPS 30 kW 480 V, with 2 internal 9 Ah smart modular battery strings, expandable to 4, Start-up 5x8 (GVSUPS30KB4GS)

  • Galaxy VS UPS 30 kW 480 V, for up to 4 internal 9 Ah smart modular battery strings, Start-up 5x8 (GVSUPS30K0B4GS)

  • Galaxy VS UPS 40 kW 480 V, with 2 internal 9 Ah smart modular battery strings, expandable to 4, Start-up 5x8 (GVSUPS40KB4GS)

  • Galaxy VS UPS 40 kW 480 V, for up to 4 internal 9 Ah smart modular battery strings, Start-up 5x8 (GVSUPS40K0B4GS)

  • Galaxy VS UPS 50 kW 480 V, with 2 internal 9 Ah smart modular battery strings, expandable to 4, Start-up 5x8 (GVSUPS50KB4GS)

  • Galaxy VS UPS 50 kW 480 V, for up to 4 internal 9 Ah smart modular battery strings, Start-up 5x8 (GVSUPS50K0B4GS)

  • Galaxy VS UPS 10 kW 208 V, with 1 internal 9 Ah smart modular battery string, expandable to 4, Start-up 5x8 (GVSUPS10KB4FS)

  • Galaxy VS UPS 10 kW 208 V, for up to 4 internal 9 Ah smart modular battery strings, Start-up 5x8 (GVSUPS10K0B4FS)

  • Galaxy VS UPS 15 kW 208 V, with 2 internal 9 Ah smart modular battery strings, expandable to 4, Start-up 5x8 (GVSUPS15KB4FS)

  • Galaxy VS UPS 15 kW 208 V, for up to 4 internal 9 Ah smart modular battery strings, Start-up 5x8 (GVSUPS15K0B4FS)

  • Galaxy VS UPS 20 kW 208 V, with 2 internal 9 Ah smart modular battery strings, expandable to 4, Start-up 5x8 (GVSUPS20KB4FS)

  • Galaxy VS UPS 20 kW 208 V, for up to 4 internal 9 Ah smart modular battery strings, Start-up 5x8 (GVSUPS20K0B4FS)

  • Galaxy VS UPS 25 kW 208 V, with 2 internal 9 Ah smart modular battery strings, expandable to 4, Start-up 5x8 (GVSUPS25KB4FS)

  • Galaxy VS UPS 25 kW 208 V, for up to 4 internal 9 Ah smart modular battery strings, Start-up 5x8 (GVSUPS25K0B4FS)

UPS with Internal Batteries Up to 5 Battery Strings

See UPS with Internal Batteries Up to 5 Battery Strings for technical specifications for this UPS.

  • Galaxy VS UPS 20 kW 480 V, with N+1 power module, for 5 smart modular 9 Ah battery strings, Start-up 5x8 (GVSUPS20KR0B5GS)

  • Galaxy VS UPS 30 kW 480 V, with N+1 power module, for 5 smart modular 9 Ah battery strings, Start-up 5x8 (GVSUPS30KR0B5GS)

  • Galaxy VS UPS 40 kW 480 V, with N+1 power module, for 5 smart modular 9 Ah battery strings, Start-up 5x8 (GVSUPS40KR0B5GS)

  • Galaxy VS UPS 50 kW 480 V, with N+1 power module, for 5 smart modular 9 Ah battery strings, Start-up 5x8 (GVSUPS50KR0B5GS)

  • Galaxy VS UPS 60 kW 480 V, with 3 internal 9 Ah smart modular battery strings, expandable to 5, Start-up 5x8 (GVSUPS60KB5GS)

  • Galaxy VS UPS 60 kW 480 V, for up to 5 internal 9 Ah smart modular battery strings, Start-up 5x8 (GVSUPS60K0B5GS)

  • Galaxy VS UPS 80 kW 480 V, with 3 internal 9 Ah smart modular battery strings, expandable to 5, Start-up 5x8 (GVSUPS80KB5GS)

  • Galaxy VS UPS 80 kW 480 V, for up to 5 internal 9 Ah smart modular battery strings, Start-up 5x8 (GVSUPS80K0B5GS)

  • Galaxy VS UPS 100 kW 480 V, with 3 internal 9 Ah smart modular battery strings, expandable to 5, Start-up 5x8 (GVSUPS100KB5GS)

  • Galaxy VS UPS 100 kW 480 V, for up to 5 internal 9 Ah smart modular battery strings, Start-up 5x8 (GVSUPS100K0B5GS)

  • Galaxy VS UPS 10 kW 208 V, with N+1 power module, for 5 smart modular 9 Ah battery strings, Start-up 5x8 (GVSUPS10KR0B5FS)

  • Galaxy VS UPS 15 kW 208 V, with N+1 power module, for 5 smart modular 9 Ah battery strings, Start-up 5x8 (GVSUPS15KR0B5FS)

  • Galaxy VS UPS 20 kW 208 V, with N+1 power module, for 5 smart modular 9 Ah battery strings, Start-up 5x8 (GVSUPS20KR0B5FS)

  • Galaxy VS UPS 25 kW 208 V, with N+1 power module, for 5 smart modular 9 Ah battery strings, Start-up 5x8 (GVSUPS25KR0B5FS)

  • Galaxy VS UPS 30 kW 208 V, with 3 internal 9 Ah smart modular battery strings, expandable to 5, Start-up 5x8 (GVSUPS30KB5FS)

  • Galaxy VS UPS 30 kW 208 V, for up to 5 internal 9 Ah smart modular battery strings, Start-up 5x8 (GVSUPS30K0B5FS)

  • Galaxy VS UPS 40 kW 208 V, with 3 internal 9 Ah smart modular battery strings, expandable to 5, Start-up 5x8 (GVSUPS40KB5FS)

  • Galaxy VS UPS 40 kW 208 V, for up to 5 internal 9 Ah smart modular battery strings, Start-up 5x8 (GVSUPS40K0B5FS)

  • Galaxy VS UPS 50 kW 208 V, with 3 internal 9 Ah smart modular battery strings, expandable to 5, Start-up 5x8 (GVSUPS50KB5FS)

  • Galaxy VS UPS 50 kW 208 V, for up to 5 internal 9 Ah smart modular battery strings, Start-up 5x8 (GVSUPS50K0B5FS)

UPS with Input Isolation Transformer and Up to 3 Internal Battery Strings

See UPS with Input Isolation Transformer and Up to 3 Internal Battery Strings for technical specifications for this UPS.

  • Galaxy VS UPS 20kW with transformer, 480V Input 400V Output, with 2 modular battery strings expandable to 3 (GVSUPS20K100B3H)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.