Environment
Operating | Storage | |
---|---|---|
Temperature | 0 °C to 40 °C (32 °F to 104 °F) |
-15 °C to 40 °C (5 °F to 104 °F) for systems with batteries. |
Relative humidity | 5 - 95% non-condensing | 10 - 80% non-condensing |
Elevation | Designed for operation in 0-3000 m (0-10000 feet) elevation. Power derating required from 1000-3000 m (3300-10000 feet): Up to 1000 m (3300 feet): 1.000 Up to 1500 m (5000 feet): 0.975 Up to 2000 m (6600 feet): 0.950 Up to 2500 m (8300 feet): 0.925 Up to 3000 m (10000 feet): 0.900 |
|
Audible noise one meter (three feet) from unit |
480 V 20-60 kW: 49 dB at 70% load, 54 dB
at 100% load 208 V 10-30 kW: 49 dB at 70%
load, 54 dB at 100% load |
|
Protection class | IP20 | |
Color | RAL 9003, gloss level 85% |