Specifications for 208 V Systems
Input Specifications 208 V
Bypass Specifications 208 V
UPS rating | 10 kW with N+1 power module | 15 kW with N+1 power module | 20 kW with N+1 power module | 25 kW with N+1 power module |
---|---|---|---|---|
Voltage (V) | 200/208/220 | 200/208/220 | 200/208/220 | 200/208/220 |
Connections | 4-wire (L1, L2, L3, N, G) WYE | |||
Bypass voltage range (V) |
200 V: 180-220 |
|||
Frequency range (Hz) |
50/60 ± 1, 50/60 ± 3, 50/60 ± 10 (user selectable) |
|||
Nominal bypass current (A) |
30/29/28 |
45/43/41 |
59/57/54 |
74/71/67 |
Nominal neutral current (A) |
50/48/45 |
75/72/68 |
100/96/91 |
125/120/114 |
Maximum short circuit rating * |
65 kA RMS |
|||
Protection |
Built-in backfeed
protection and fuses |
UPS rating | 30 kW | 40 kW | 50 kW |
---|---|---|---|
Voltage (V) | 200/208/220 | 200/208/220 | 200/208/220 |
Connections | 4-wire (L1, L2, L3, N, G) WYE | ||
Bypass voltage range (V) |
200 V: 180-220 |
||
Frequency range (Hz) |
50/60 ± 1, 50/60 ± 3, 50/60 ± 10 (user selectable) |
||
Nominal bypass current (A) | 88/85/81 | 119/114/108 | 148/142/135 |
Nominal neutral current (A) | 150/144/136 | 200/192/182 | 250/240/227 |
Maximum short circuit rating * |
65 kA RMS |
||
Protection |
Built-in backfeed
protection and fuses |
Output Specifications 208 V
UPS rating | 10 kW with N+1 power module | 15 kW with N+1 power module | 20 kW with N+1 power module | 25 kW with N+1 power module |
---|---|---|---|---|
Voltage (V) | ||||
Connections | 4-wire (L1, L2, L3, N, G) | |||
Output voltage regulation |
Symmetrical load ±
1% |
|||
Overload capacity |
150% for 1 minute
(in normal operation) |
|||
Dynamic load response |
± 5% after
2 milliseconds |
|||
Output power factor | 1 | |||
Nominal output current (A) | 29/28/26 | 43/42/39 | 58/56/52 | 73/70/66 |
Frequency regulation (Hz) |
50/60 Hz bypass synchronized – 50/60 Hz ± 0.1% free-running |
|||
Synchronized slew rate (Hz/sec) |
Programmable to 0.25, 0.5, 1, 2, 4, 6 |
|||
Total harmonic distortion (THDU) | <1%
for linear load <5% for non-linear load |
<1% for
linear load <3% for non-linear load |
||
Load crest factor |
2.5 |
|||
Load power factor |
From 0.7 leading to 0.7 lagging without any derating |
Battery Specifications 208 V
![]() |
---|
Hazard of electric shock, explosion, or arc flash
Protection of the energy storage device: An overcurrent
protective device must be located in close proximity to the energy
storage device.
Failure to follow these instructions will result in death or serious injury.
|
UPS rating | 10 kW with N+1 power module | 15 kW with N+1 power module | 20 kW with N+1 power module | 25 kW with N+1 power module | 30 kW | 40 kW | 50 kW |
---|---|---|---|---|---|---|---|
Charging power in % of output power at 0-40% load |
80% | ||||||
Charging power in % of output power at 100% load |
20% | ||||||
Maximum charging power (at 0-40% load) (kW) |
8 | 12 | 16 | 20 | 24 | 32 | 40 |
Maximum charging power (at 100% load) (kW) |
2 | 3 | 4 | 5 | 6 | 8 | 10 |
Nominal battery voltage (VDC) |
480 |
||||||
Nominal float voltage (VDC) |
545 |
||||||
Maximum boost voltage (VDC) |
572 |
||||||
Temperature compensation (per cell) |
-3.3mV/°C, for T ≥ 25 °C – 0mV/°C, for T < 25 °C |
||||||
End of discharge voltage (full load) (VDC) |
384 |
||||||
Battery current at full load and nominal battery voltage (A) | 22 | 33 | 44 | 55 | 65 | 87 | 109 |
Battery current at full load and minimum battery voltage (A) | 27 | 41 | 54 | 68 | 81 | 109 | 136 |
Ripple current |
< 5% C20 (5 minute runtime) |
||||||
Battery test |
Manual/automatic (selectable) |
||||||
Maximum short circuit rating |
10 kA |
Recommended Cable Sizes 208 V
![]() |
---|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes. The maximum allowable cable size is 300 kcmil.
Failure to follow these instructions will result in death or serious injury.
|
The maximum number of cable connections per busbar: Two on input/output/bypass busbars; Four on DC busbars; Six on N/G busbars.
Cable sizes in this manual are based on Table 310.15 (B)(16) of the National Electrical Code (NEC) with the following assertions:
-
90 °C (194 °F) conductors (75 °C (167 °F) termination)
-
An ambient temperature of 30 °C (86 °F)
-
Use of copper conductors
If the ambient temperature is greater than 30 °C (86 °F), larger conductors are to be selected in accordance with the correction factors of the NEC.
Equipment grounding conductors (EGC) are sized in accordance with NEC Article 250.122 and Table 250.122.
UPS rating | 10 kW with N+1 power module | 15 kW with N+1 power module | 20 kW with N+1 power module | 25 kW with N+1 power module | 30 kW | 40 kW | 50 kW |
---|---|---|---|---|---|---|---|
Input phases (AWG/kcmil) | 8 | 4 | 3 | 2 | 1/0 | 3/0 | 4/0 |
Input EGC (AWG/kcmil) | 10 | 8 | 8 | 6 | 6 | 6 | 4 |
Bypass/output phases (AWG/kcmil) | 8 | 6 | 4 | 3 | 2 | 1/0 | 3/0 |
Bypass EGC/output EGC (AWG/kcmil) | 10 | 10 | 8 | 8 | 6 | 6 | 6 |
Neutral (AWG/kcmil) | 6 | 3 | 1 | 2/0 | 3/0 | 2 x 1/0 | 2 x 2/0 |
DC+/DC-(AWG/kcmil) | 10 | 8 | 6 | 4 | 4 | 2 | 1/0 |
DC EGC (AWG/kcmil) | 10 | 10 | 8 | 8 | 6 | 6 | 6 |
Recommended Upstream Protection 208 V
![]() |
---|
Hazard of electric shock, explosion, or arc flash
Failure to follow these instructions will result in death or serious injury.
|
![]() |
---|
hazard of fire
Failure to follow these instructions can result in injury or equipment damage.
|
UPS rating | 10 kW with N+1 power module | 15 kW with N+1 power module | 20 kW with N+1 power module | 25 kW with N+1 power module | ||||
---|---|---|---|---|---|---|---|---|
Input | Bypass | Input | Bypass | Input | Bypass | Input | Bypass | |
Breaker type | HJF36100U31X | HJF36150U31X | HJF36100U31X | |||||
Ir setting | 50 | 40 | 80 | 60 | 100 | 80 | 125 | 100 |
Tr at 6 Ir setting | 0.5 | |||||||
li (x In) setting | 1.5 |
UPS rating | 30 kW | 40 kW | 50 kW | |||
---|---|---|---|---|---|---|
Input | Bypass | Input | Bypass | Input | Bypass | |
Breaker type | HJF36150U31X | JJF36250U31X | HJF36150U31X | JJF36250U31X | ||
Ir setting | 150 | 110 | 200 | 150 | 250 | 200 |
Tr at 6 Ir setting | 0.5 | |||||
li (x In) setting | 1.5 |