Part Numbers
Part Number List
| Series | Model name | Part number |
|---|---|---|
| Harmony ST6 | HMIST6200 | HMIST6200 |
| HMIST6400 | HMIST6400 | |
| HMIST6500 | HMIST6500 | |
| HMIST6600 | HMIST6600 | |
| HMIST6700 | HMIST6700 |
Part Number Configuration
The following describes the configuration of part numbers.
|
Digit position |
||||||||
|---|---|---|---|---|---|---|---|---|
|
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
|
H |
M |
I |
(model) |
(series) |
(size) |
(type) |
||
|
ST |
6 |
2: 4" 4: 7" 5: 10" 6: 12" 7: 15" |
00: Standard |
|||||