EIO0000003527.05

Electrical Specifications

Specification

HMIST6200

HMIST6400

HMIST6500

Rated input voltage

24 Vdc

Input voltage limits

19.2...28.8 Vdc

Voltage dip/short interruption immunity

2 ms or less (at rated input voltage)

5 ms or less (at rated input voltage)

10 ms or less (at rated input voltage)

Power consumption

Max

6.9 W

9 W

12.6 W

When power is not supplied to external devices

3.6 W or less

5.5 W or less

9.6 W or less

When screen turns off the backlight (standby mode)

2.8 W or less

3.6 W or less

4.6 W or less

In-rush current

30 A or less

Noise immunity

Noise voltage: 1,000 Vp-p, Pulse duration: 1 μs, Rise time: 1 ns (via noise simulator)

Dielectric strength

1,000 Vac for 1 minute (between power terminal and FG terminal)

Insulation resistance

500 Vdc, 10 MΩ or more (between power terminal and FG terminal)

Specification

HMIST6600

HMIST6700

Rated input voltage

24 Vdc

Input voltage limits

19.2...28.8 Vdc

Voltage dip/short interruption immunity

10 ms or less (at rated input voltage)

Power consumption

Max

18.4 W

18.5 W

When power is not supplied to external devices

15 W or less

15 W or less

When screen turns off the backlight (standby mode)

5.9 W or less

5.4 W or less

In-rush current

30 A or less

Noise immunity

Noise voltage: 1,000 Vp-p, Pulse duration: 1 μs, Rise time: 1 ns (via noise simulator)

Dielectric strength

1,000 Vac for 1 minute (between power terminal and FG terminal)

Insulation resistance

500 Vdc, 10 MΩ or more (between power terminal and FG terminal)

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?