Panel Cut Dimensions
Based on the panel cutout dimensions, open a mounting hole on the panel.
|
Model name |
||
|---|---|---|
|
A |
B |
C |
|
HMIST6200 |
1.6...5 mm (0.06...0.2 in) When installing HMIST6200 with spring clips: Position 1: 1.5...4 mm (0.06...0.16 in) Position 2: 4...6 mm (0.16...0.24 in) NOTE: For the
positions, refer to the Installation Procedure (HMIST6200)
|
|
|
118.5 mm (+1/-0 mm) (4.67 in [+0.04/-0 in]) |
92.5 mm (+1/-0 mm) (3.64 in [+0.04/-0 in]) |
|
|
HMIST6400 |
||
|
190 mm (+1/-0 mm) (7.48 in [+0.04/-0 in]) |
135 mm (+1/-0 mm) (5.31 in [+0.04/-0 in]) |
|
|
HMIST6500 |
||
|
255 mm (+1/-0 mm) (10.04 in [+0.04/-0 in]) |
185 mm (+1/-0 mm) (7.28 in [+0.04/-0 in]) |
|
|
HMIST6600 |
||
|
295 mm (+1/-0 mm) (11.61 in [+0.04/-0 in]) |
217 mm (+1/-0 mm) (8.54 in [+0.04/-0 in]) |
|
|
HMIST6700 |
||
|
394 mm (+1/-0 mm) (15.51 in [+0.04/-0 in]) |
250 mm (+1/-0 mm) (9.84 in [+0.04/-0 in]) |
|