Display Specifications
|
HMIST6200 |
HMIST6400 |
HMIST6500 |
|
|---|---|---|---|
|
Display type |
TFT Color LCD |
||
|
Display size |
4.3" wide |
7" wide |
10.1" wide |
|
Resolution |
480 x 272 pixels |
800 x 480 pixels (WVGA) |
1,024 x 600 pixels (WSVGA) |
|
Effective display area (W x H) |
95.04 x 53.86 mm (3.74 x 2.12 in) |
154.08 x 85.92 mm (6.07 x 3.38 in) |
222.72 x 125.28 mm (8.77 x 4.93 in) |
|
Display colors |
16 million colors For details about display colors, refer to the manual of your screen editing software. |
||
|
Backlight |
White LED (Not replaceable. Please contact customer support.) |
||
|
Backlight service life |
50,000 hours or more (continuous operation at 25 °C [77 °F] before backlight brightness decreases to 25%) |
||
|
Brightness control |
16 levels (Adjusted with touch panel or software) |
||
|
HMIST6600 |
HMIST6700 |
|
|---|---|---|
|
Display type |
TFT Color LCD |
|
|
Display size |
12.1" wide |
15.6" wide |
|
Resolution |
1,280 x 800 pixels (WXGA) |
1,366 x 768 pixels (FWXGA) |
|
Effective display area (W x H) |
261.12 x 163.2 mm (10.28 x 6.43 in) |
344.23 x 193.54 mm (13.55 x 7.62 in) |
|
Display colors |
16 million colors For details about display colors, refer to the manual of your screen editing software. |
|
|
Backlight |
White LED (Not replaceable. Please contact customer support.) |
|
|
Backlight service life |
50,000 hours or more (continuous operation at 25 °C [77 °F] before backlight brightness decreases to 25%) |
|
|
Brightness control |
16 levels (Adjusted with touch panel or software) |
|