7EN02–0304–02

Step 5: Wire the communications and optional I/O

WARNING
Unintended Operation
Do not use this device for critical control or protection applications where human or equipment safety relies on the operation of the control circuit.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

Front optical port

Use an IEC Type II optical probe to communicate using the meter’s front infrared port.

Default IP ports

Ethernet protocol Default port
ION over TCP 7700
Modbus RTU 7701
EtherGate (COM1) 7801
EtherGate (COM4) 7802
Modbus TCP 502
DNP over TCP 20000
FTP 21
IEC61850 102
NOTE: The Ethernet port settings are configurable. See the ION8650 User Guide for more information on changing Ethernet port number assignments.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?