7EN02–0304–02

Wiring diagrams

The following diagrams illustrate typical wiring conventions for the electrical service types supported by the different ION8650 meter form factors.

After completing all electrical wiring, mounting and installation steps, refer to “Step 10: Use phasor diagrams to verify wiring” for details on meter operation for different systems and volts modes, as well as verification of correct phase wiring.

Form 9 (3-element)

Set the meter’s Volts Mode to 9S - 4 Wire Wye/Delta. Voltage measurement limit is 57 to 277 VLN.

Form 9, 4-Wire Wye, no PTs, 3 CTs Form 9, 4-Wire Wye, 3 PTs, 3 CTs
Form 9, 3-Wire Wye, 3 PTs, 3 CTs Form 9, 3-Wire Wye, 3 PTs, 2 CTs
Form 9, 4-Wire Delta, no PTs, 3 CTs (Red/High Leg Delta)
NOTE: Before performing an installation using the Form 9 4-Wire Delta wiring configuration (diagram on left), see the Red/High Leg Delta technical note.

Form 29 (2.5-element)

Set the meter’s Volts Mode to 29S - 4 Wire Wye. Voltage measurement limit is 57 to 277 VLN.

Form 29, 4-Wire Wye, no PTs, 3 CTs Form 29 4-Wire Wye, 2 PTs, 3 CTs

Form 36 (2.5-element)

Set the meter’s Volts Mode to 36S - 4 Wire Wye. Voltage measurement limit is 57 to 277 VLN.

Form 36, 4-Wire Wye, no PTs, 3 CTs Form 36 4-Wire Wye, 2 PTs, 3 CTs

Form 35 (2-element)

Set the meter’s Volts Mode to 35S - 3 Wire. Voltage measurement limit is 120 to 480 VLN.

Form 35, 3-Wire Delta, 2 PTs, 2 CTs Form 35, 4-Wire Wye, 2 PTs, 3 CTs1
1 This configuration can affect some of the meter’s parameter calculations. Contact Technical Support for more details.
DANGER
HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH
Do not connect Vref to ground when using the Form 35, 3-Wire Delta, No PTs, 2 CTs wiring diagram.
Failure to follow these instructions will result in death or serious injury.
Form 35, 3-Wire Delta, No PTs, 2 CTs
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.