Communications
RS-232/RS485 |
DB9 cable (breakout cable) or DB9 connector (breakout panel) |
RS-485 |
Shielded twisted pair wire (breakout cable) or spring-loaded captured wire connector (breakout panel) |
Analog modem |
56k universal modem FCC part 68 RJ11 telephone cord (breakout cable) or RJ11 telephone jack (breakout panel) |
Cellular modem |
CDMA2000 1xRTT EV-DO Rev A (backwards compatible to EV-DO Rev. 0 and CDMA 1x networks) Dual-band 800/1900 MHz |
Infrared optical port |
ANSI Type II optical port |
RS-485 |
Shielded twisted pair wire (breakout cable) or spring-loaded captured wire connector (breakout panel) |
Ethernet — Base-T |
100BASE-T Category 3 UTP (min) RJ45 Ethernet cable (breakout cable) or RJ45 Ethernet jack (breakout panel) |
Ethernet — Base-FX |
100BASE-FX multi-mode with male ST connectors (fiber option) |
IRIG-B |
Nom Voltage = 5 VDC +/- 10%. Max Voltage = 8 VDC 0.33 mm2 (22 AWG) twisted pair wire (breakout cable) or spring-loaded captured wire connector (breakout panel) |