7EN02–0304–02

Fiber option connections

Port connection Ethernet
Wire 62.5/125 multi-mode fiber optic
Length 68.6 mm (27 in)
Maximum length 2000 m (6562 ft)
Connector type ST connectors on pigtail
Orange (Tx) to Rx Attach orange (Tx) to receive (Rx)
Black (Rx) to Tx Attach black (Rx) to transmit (Tx)
Data rate 100 Mbps
Isolation Optical
Connect to LAN/WAN Ethernet port
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?