7EN02–0304–02

Digital inputs

Type

3 Form A inputs (I/O option B)

1 Form A inputs (I/O option C)

Self-excited, dry contact sensing, no external voltage required. (For external excitation, operation range is 24 to 130 VDC.)

Wire

Use wiring appropriate for the application

Max load voltage

30 VDC internal (supplied), or 130 VDC external

Max load current

100 mA

Isolation

2000 V rms, 60 Hz for 1 minute (to ground).

1000 V rms, 60 Hz for 1 minute (between inputs)

Rated impulse voltage

2500 V peak (to ground)

1500 V peak (between inputs or outputs)

(CAT II)

Min pulse width

20 ms

Max input transition rate

50 per second

Scan time

20 ms

Timing resolution

1 ms, with 2 ms accuracy

Inputs

ON for external resistance of 2 kW resistance or less. OFF for external resistance of 4 MW resistance or greater

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.