7EN02–0304–02

Power supply, auxiliary power — high voltage

Type

1-Phase supply, powered through external cable with Grounded NEMA Power Plug

Rated inputs

AC: 160 to 277 V L-N rms

DC: 200 to 390 VDC

Rated impulse voltage

6 kV

Burden

Typical: 8 W, 14 VA

Maximum: 15 W, 20 VA

Ride-through: min guaranteed

6 cycles at nominal frequency (minimum 50 Hz), at 160 V L-N minimum voltage

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.