7EN02–0304–02

Power supply, auxiliary power — low voltage

Type

1-phase supply, powered through external cable with grounded NEMA 5-15 power plug

Rated inputs

AC: 65 to 120 V L-N rms, 42 to 69 Hz

DC: 80 to 170 V DC

Rated impulse voltage

6 kV

Burden

Typical: 7 W, 14 VA

Maximum: 15 W, 20 VA

Ride-through: min guaranteed

6 cycles at nominal frequency (minimum 50 Hz), at 65 V L-N minimum voltage

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.