7EN02–0304–02

Power supply, standard — blade powered

Type

 3-phase (powered from voltage sensing inputs)

Rated inputs

Form 9, 29 and 36: 69 to 277 V L-N rms (120 to 480 V L-L rms), 42 to 69 Hz

Form 35: 120 to 480 V L-L rms, 42 to 69 Hz

Rated impulse voltage

6 kV

Burden

Typical: 8 W, 7 VA/phase, 3-phase operation

Maximum: 15 W, 20 VA/phase, 3-phase operation

Ride-through: min guaranteed

6 cycles at nominal frequency (minimum 50 Hz), at 120 V L-N rms (208 V L-L rms) 3-phase operation

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.