Front panel setup menus
The following table lists the setup menus and describes the setup registers. The meter displays “Not Available” if the optional hardware or feature is not present. Use ION Setup to configure setup registers that are not accessible through the front panel.
|
Menu |
Setting |
Description |
Range (Values) |
Default |
|---|---|---|---|---|
|
Basic Setup |
Volts Mode |
The power system’s wiring configuration |
9S - 4 Wire Wye/Delta, 29S - 4 Wire Wye, 35S - 3 Wire, 36S - 4 Wire Wye, DEMO |
9S - 4 Wire Wye/Delta |
|
PT Primary |
The Potential Transformer’s primary winding voltage rating |
1.0 to 999,999.00 |
120 |
|
|
PT Secondary |
The Potential Transformer’s secondary winding voltage rating |
1.0 to 999,999.00 |
120 |
|
|
CT Primary |
The Current Transformer’s primary winding current rating |
1.0 to 999,999.00 |
5 |
|
|
CT Secondary |
The Current Transformer’s secondary winding current rating |
1.0 to 999,999.00 |
5 |
|
|
VA Polarity |
The polarity of the Potential Transformer on VA |
Normal or Inverted |
Normal |
|
|
VB Polarity |
The polarity of the Potential Transformer on VB |
Normal or Inverted |
Normal |
|
|
VC Polarity |
The polarity of the Potential Transformer on VC |
Normal or Inverted |
Normal |
|
|
IA Polarity |
The polarity of the Current Transformer on IA |
Normal or Inverted |
Normal |
|
|
IB Polarity |
The polarity of the Current Transformer on IB |
Normal or Inverted |
Normal |
|
|
IC Polarity |
The polarity of the Current Transformer on IC |
Normal or Inverted |
Normal |
|
|
Phase Rotation |
Power system’s phase rotation |
ABC, ACB |
ABC |
|
|
COM1 Setup (RS-232/RS-485) |
Protocol |
Specifies the protocol used on this port |
None, ION, Modbus RTU, Modbus Master*, DNP v3.00, DLMS, ModemGate, GPS: Truetime/Datum, GPS: Arbiter, GPS: Arbiter-Vorne,Factory, EtherGate |
ION |
|
Baud Rate |
Specifies COM port baud rate during serial communications |
300 to 115200 |
9600 |
|
|
Transmit Delay |
Specifies the port’s transmit delay setting |
0 to 1.00 |
0.01 |
|
|
Unit ID |
Identifies the meter during serial communications |
1 to 9999 |
From serial number* |
|
|
Serial Port |
Data, parity and stop bits for the port |
8O1, 8O2, 8N1, 8N2, 8E1, 8E2 |
8N1 |
|
|
RS232 or RS485 |
Specifies RS-232 or RS-485 |
RS232, RS485 |
RS232 |
|
|
RTS/CTS Handshake |
Specifies if hardware flow control is used during RS-232 communication |
RTS with delay, RTS/CTS |
RTS with delay |
|
|
RS485 Bias |
Specifies whether or not RS-485 biasing is applied to port |
ON or OFF |
OFF |
|
|
COM2 Setup (Modem) |
Protocol |
Specifies the protocol used on this port |
None, ION, Modbus RTU, DNP v3.00, DLMS, GPS: Truetime/Datum, GPS: Arbiter, GPS: Arbiter-Vorne, Factory |
ION |
|
Baud Rate |
Specifies COM port baud rate during serial communications |
300 to 115200 |
9600 |
|
|
Transmit Delay |
Specifies the port’s transmit delay setting |
0 to 1.00 |
0.01 |
|
|
Unit ID |
Identifies the meter during serial communications |
1 to 9999 |
101 |
|
|
COM3 Setup (Front optical) |
Protocol |
Specifies the protocol used on this port |
None, ION, Modbus RTU, Modbus Master*, DNP v3.00, DLMS, GPS: Truetime/Datum, GPS: Arbiter, GPS: Arbiter-Vorne,Factory |
ION |
|
Baud Rate |
Specifies baud rate during serial communications |
300 to 115200* |
9600 |
|
|
Transmit Delay |
Specifies the port’s transmit delay setting |
0 to 1.00 |
0.01 |
|
|
Unit ID |
Identifies the meter during communications |
1 to 9999 |
102 |
|
|
Serial Port |
Data, parity and stop bits for the port |
8O1, 8O2, 8N1, 8N2, 8E1, 8E2 |
8N1 |
|
|
COM4 Setup (RS-485) |
Protocol |
Specifies the protocol used on this port |
None, ION, Modbus RTU, Modbus Master*, DNP v3.00, DLMS, ModemGate, GPS: Truetime/Datum, GPS: Arbiter, GPS: Arbiter-Vorne,Factory, EtherGate |
ION |
|
Baud Rate |
Specifies baud rate during serial communications |
300 to 115200 |
9600 |
|
|
Transmit Delay |
Specifies the port’s transmit delay setting |
0 to 1.00 |
0.01 |
|
|
Unit ID |
Identifies the meter during communications |
1 to 9999 |
103 |
|
|
Serial Port |
Data, parity and stop bits for the port |
8O1, 8O2, 8N1, 8N2, 8E1, 8E2 |
8N1 |
|
|
RS485 Bias |
Specifies whether or not RS-485 biasing is applied to port |
ON or OFF |
OFF |
|
|
Cell Modem Setup |
Connection 1 Protocol |
Specifies the protocol used for connection 1 |
None, ION, Modbus TCP, DNP 3.0, EtherGate |
None |
|
Connection 1 Port Number |
Specifies the port number to establish connection 1 |
1 - 65535 |
0 |
|
|
Connection 2 Protocol |
Specifies the protocol used for connection 2 |
None, ION, Modbus TCP, DNP 3.0, EtherGate |
None |
|
|
Connection 2 Port Number |
Specifies the port number to establish connection 2 |
1 - 65535 |
0 |
|
|
Connection 3 Protocol |
Specifies the protocol used for connection 3 |
None, ION, Modbus TCP, DNP 3.0, EtherGate |
None |
|
|
Connection 3 Port Number |
Specifies the port number to establish connection 3 |
1 - 65535 |
0 |
|
|
Connection 4 Protocol |
Specifies the protocol used for connection 4 |
None, ION, Modbus TCP, DNP 3.0, EtherGate |
None |
|
|
Connection 4 Port Number |
Specifies the port number to establish connection 4 |
1 - 65535 |
0 |
|
|
Connection 5 Protocol |
Specifies the protocol used for connection 5 |
None, ION, Modbus TCP, DNP 3.0, EtherGate |
None |
|
|
Connection 5 Port Number |
Specifies the port number to establish connection 5 |
1 - 65535 |
0 |
|
|
Connection 6 Protocol |
Specifies the protocol used for connection 6 |
None, ION, Modbus TCP, DNP 3.0, EtherGate |
None |
|
|
Connection 6 Port Number |
Specifies the port number to establish connection 6 |
1 - 65535 |
0 |
|
|
IP Address |
Specified the IP address assigned to the cell modem by the network |
xxx.xxx.xxx.xxx |
not configurable |
|
|
Set Firewall |
Specifies up to two networks accepted by the cell modem. Addresses are entered as pairs (ip, mask, ip, mask) |
aaa.aaa.aaa.aaa, bbb.bbb.bbb.bbb |
None |
|
|
MEID |
Displays Mobile Equipment Identifier |
not configurable |
not configurable |
|
|
Network Setup |
IP Address |
Specifies TCP/IP Ethernet address |
0.0.0.0 to 255.255.255.255* |
None* |
|
Mask |
Specifies Subnet Mask |
0.0.0.0 to 255.255.255.255 |
None |
|
|
Gateway |
Specifies Ethernet gateway (if used) |
0.0.0.0 to 255.255.255.255 |
None |
|
|
SMTP Address |
Specifies location of SMTP Server |
0.0.0.0 to 255.255.255.255 |
None |
|
|
MAC Address |
Machine Access Control address |
hexadecimal* |
N/A |
|
|
Port Enable |
Specifies if the port is enabled or disabled |
Webserver, FTP, DNP over TCP, ION over TCP, Modbus over TCP, Modbus TCP, Telnet |
TBD |
|
|
Enabled Com Ports* |
COM1 |
Specifies whether COM1 (RS-232/RS-485) is enabled or not |
Enabled, Disabled |
|
|
COM2 |
Specifies whether COM2 (Modem) is enabled or not |
Enabled, Disabled |
||
|
COM3 |
COM3 (Front optical port) is always enabled |
Enabled |
Enabled |
|
|
COM4 |
Specifies whether COM4 (RS485) is enabled or not |
Enabled, Disabled |
||
|
Ethernet |
Specifies whether the Ethernet port is enabled or not |
Enabled, Disabled |
||
|
Undo & Return |
Select this to cancel the changes made and return to the previous menu |
|||
|
Reboot |
Select this to reboot the meter |
|||
|
Format Setup |
Phase Labels |
Specifies how phases are labeled |
123, ABC, RST, XYZ, RYB, RWB |
ABC |
|
PF Symbol |
Specifies what symbol pair is used to indicate power factor |
CAP/IND (capacitive/inductive), LD/LG (lead/lag), +/- |
LD/LG |
|
|
Digit Group |
Specifies symbols used to delimit thousands & decimal place holder |
1000.0 or 1,000.0 or 1 000,0 |
1000 |
|
|
Date Format |
Specifies how dates are displayed |
YYYY/MM/DD, MM/DD/YYYY, DD/MM/YYYY |
MM/DD/YYYY |
|
|
Show DST |
Specifies whether or not DST is displayed |
Do not display DST, Display DST |
Display DST |
|
|
Volts Decimal |
Number of decimal places displayed for voltages |
1. to 123456789.XXX |
1.XX |
|
|
Current Decimal |
Number of decimal places displayed for currents |
1. to 123456789.XXX |
1.XX |
|
|
Power Decimal |
Number of decimal places displayed for power values |
1. to 123456789.XXX |
1.XX |
|
|
Display Setup |
Update Rate |
Sets how often the display is updated, in seconds |
1s to 6s |
1s |
|
Contrast |
Sets the contrast of the display (higher numbers are sharper) |
0 to 9 |
6 |
|
|
Backlight TO |
How long the front panel display backlight stays on after the last button is pressed |
0 to 7200 (seconds)* |
300 |
|
|
DMD Lock TO |
Minimum time allowed between consecutive demand resets |
0 to 5184000 (seconds) |
2160000 (25 days) |
|
|
Test Mode TO |
How long the device remains in test mode before reverting to normal |
60 to 21600 (seconds) |
1800 |
|
|
Display Scale |
Scale applied to values before they are displayed |
1.00 to 999999.0 |
1000 |
|
|
Scaling Mode |
Specifies if values are divided or multiplied by the Display Scale before being displayed |
Multiply or Divide |
Divide |
|
|
Delta Vectors |
Specifies how vector diagrams are displayed when in Delta mode |
System or Instrument |
Instrument |
|
|
Security |
Modify Passwd |
Changes the password in standard security* |
0 - 99999999 |
0 |
|
Disable Security |
Removes password requirement for USER0 (front panel) when Advanced Security is not enabled. |
Enabled, Disabled* |
Password Enabled |
|
|
Web Config |
Allows configuration through web server interface |
Enabled, Disabled |
Enabled |
|