7EN02–0304–02

Digital outputs

Type

4 Form C solid state outputs (I/O option B & C)

1 Form A solid state output (I/O option C only)

Wire

1.3 to 0.13 mm2 (16 to 26 AWG)

Max load voltage

130 V AC / 200 V DC

Max load current

100 mA

ON Resistance

30 ohms typical, 50 ohms maximum

OFF Resistance

400 Mohms minimum

Isolation

2000 V rms, 60 Hz for 1 minute (to ground).

1000 V rms, 60 Hz for 1 minute (between outputs)

Rated impulse voltage

2500 V peak (to ground)

1500 V peak (between inputs or outputs)

(CAT II)

Update Rate

20 ms (accuracy = +/- 7 ms), not including communication lag time. State changes occur within 20 ms. 1/2 cycle for internal I/O

Signal Type

Continuous or pulse

Fusing

Protect with 100 mA slow-blow fuse (such as Littlefuse 201 Series 100 mA fuse)

Max output transition

50 per second

Min Pulse Width

1 ms

Timing resolution

1/2 cycle or 1 s

Transient suppression device for digital outputs

Install according to diagrams in the section, “Digital outputs”. The customer-supplied transient suppression device must meet these specifications: 

Polarization = Bidirectional. Breakdown voltage = 300 V maximum. Peak power dissipation = 10 kw for 10 microseconds (minimum), and 1.5 kW for 1 millisecond (minimum). 

State change latency

20 ms (Digital output)

40 ms (Digital input modules)

Control schemes

Use intermediate mechanisms so relay control can be disabled for servicing.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.