7EN02–0304–02

Grounding the meter using the meter ground lug

  1. Crimp a ring type wire connector to a good quality ground wire, size 3.31 mm2 (12 AWG).
  2. Use a #2 Phillips head screwdriver to remove the meter ground lug (D).
  3. Use the ground lug to fasten the ground wire (E) to the meter. Tighten to a torque of 1.6 to 1.9 N·m (14 to 17 in·lb).
  4. Proceed to “Step 3: Mount the meter”, carefully feeding the ground wire, along with the other cables, through the socket base. Connect the meter ground to earth ground.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?