7EN02–0304–02

Meter options

The model number (shown in “Front panel label”) indicates the meter’s options.

Option

Code

Description

Power Supply1

E

3-phase power supply (blade powered)2

H

Auxiliary power supply - Standard

J

Auxiliary power supply - High voltage

Communications3

A0

Front panel optical port, RS-232/RS-485, RS-485

 

C7

Front panel infrared optical port, RS-232/RS-485, RS-485, Ethernet4, internal modem

 

E1

Front panel infrared optical port, RS-232/RS-485, RS-485, Ethernet4

 

F1

Front panel infrared optical port, RS-232/RS-485, RS-485, Ethernet (100BASE-FX multi-mode with ST connectors)5

 

M1

Front panel infrared optical port, RS-232/RS-485, RS-485, internal modem

 

S0

Front panel infrared optical port, RS-232/RS-485, RS-485, Ethernet4, CDMA cellular modem6

 

S1

Front panel infrared optical port, RS-232/RS-485, RS-485, Ethernet4, LTE cellular modem6

I/O7

A

No digital I/O

 

B

4 Form C solid state digital outputs, 3 Form A digital inputs

 

C

4 Form C solid state digital outputs, 1 Form A solid state digital output, 1 Form A digital input

 

D

Ethernet outage notification

1 Refer to “High accuracy metering considerations” for recommendations when selecting a power supply option.
2 The standard 3-phase power supply is powered from the meter’s voltage connections. Ensure your system meets the meter’s steady state voltage specifications.
3 The ION8650C meter can communicate simultaneously only through a maximum of three ports (the infrared optical port, plus two other communications ports). The ION8650A and ION8650B meters can communicate simultaneously through all communications ports.
4 Some features require Ethernet communications. See “Ethernet option” for a list of services.
5 The fiber option requires firmware version 404 (v404) and factory template v4.1.0.0.1 or later.
6 The cellular modem option is only available on the socket meter.
7 Additional inputs and outputs are available through the separately-ordered I/O Expander. The onboard digital I/O is not available on the ION8650 with the fiber option.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.