EIO0000004347_00

Specifications of Each Interface

USB (Type A) interface*1 Connector USB 2.0 (Type A) x 1
Power supply voltage 5 Vdc ±5%
Maximum supply current 500 mA
Maximum transmission distance 5 m (16.4 ft)
USB (Type B) interface Connector USB 2.0 (Type B) x 1
Maximum transmission distance 5 m (16.4 ft)
DVI-D input interface Connector DVI-D 24 pin (socket) x 1
Maximum transmission distance 5 m (16.4 ft)

*1 Only HMIFP600TMD.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?