Interface Connection
Cable Connections
  WARNING | 
               
|---|
| 
                      EXPLOSION HAZARD 
                     
 Failure to follow these instructions can result in death, serious injury, or equipment
                        damage. 
                   | 
               
Division 2 hazardous location regulations require that all cable connections be provided with adequate strain relief and positive interlock. Use only non-incendive USB devices as USB connections do not provide adequate strain relief to allow the use of the USB connections of this product. Never connect or disconnect a cable while power is applied at either end of the cable. All communication cables should include a chassis ground shield. This shield should include both copper braid and aluminum foil. The D-sub style connector housing must be a metal conductive type (for example, molded zinc) and the ground shield braid must be terminated directly to the connector housing. Do not use a shield drain wire.
The outer diameter of the cable must be suited to the inner diameter of the cable connector strain relief so that a reliable degree of strain relief is maintained. Always secure the D-sub connectors to the workstation-mating connectors via the two screws located on both sides.
USB Connection
Non-incendive field wiring apparatus (keyboards, mouse) are permitted for use on the front USB port (Type A) of associated field wiring non-incendive apparatus (this product).
In addition to being non-incendive, any equipment connected to the front USB ports must satisfy the following criteria.
| Circuit parameters | Front USB (Type A) | 
|---|---|
| 
                            Open-circuit voltage = Voc  | 
                        
                            5.25 Vdc  | 
                     
| 
                            Short-circuit current = Isc  | 
                        
                            1,560 mA  | 
                     
| 
                            Associated capacitance = Ca  | 
                        
                            265 μF  | 
                     
| 
                            Associated inductance = La  | 
                        
                            16 μH  | 
                     
| Circuit parameters | Front USB (micro-B) | 
|---|---|
| 
                            Maximum input voltage = Vmax  | 
                        
                            5.25 Vdc  | 
                     
| 
                            Maximum load current = Imax  | 
                        
                            0.1 mA  | 
                     
| 
                            Internal capacitance = Ci  | 
                        
                            0.12 μF  | 
                     
| 
                            Internal inductance = Li  | 
                        
                            16 μH  | 
                     
- 
                     
The above tables list the non-incendive circuit parameters.
The Entity Concept allows interconnection of non-incendive apparatus with associated apparatus – not specifically examined combinations – as a system when the approved values of Voc (or Uo) and Isc (or Io) for the associated apparatus are less than or equal to Vmax (Ui) and Imax (Ii) for the non-incendive apparatus, and the approved values of Ca (Co) and La (Lo) for the associated apparatus are greater than or equal to Ci + Ccable and Li + Lcable, respectively, for the non-incendive field wiring apparatus.
 - 
                     
Associated non-incendive field wiring apparatus and non-incendive field wiring apparatus shall satisfy the following:
Associated non-incendive field wiring apparatus — Non-incendive field wiring apparatus Voc ≤ Vmax Isc ≤ Imax Ca ≥ Ci + Ccable La ≥ Li + Lcable  - 
                     
If the electrical parameters of the cable are unknown, the following values may be used:
Ccable = 196.85 pF/m (60 pF/ft)
Lcable = 0.656 μH/m (0.20 μH/ft)
 - 
                     
Wiring methods must be in accordance with the electrical code of the country where it is used.
 
This product must be installed in an enclosure. If installed in a Class I, Division 2 location, the enclosure must be capable of accepting one or more Division 2 wiring methods.
  WARNING | 
               
|---|
| 
                      EXPLOSION HAZARD 
                     
 Failure to follow these instructions can result in death, serious injury, or equipment
                        damage. 
                   | 
               
 WARNING