EIO0000004347_00

LED Indications

Status LED

You can check the status when connecting to the host using the USB Type B interface.

Color State Description
Green ON In operation
Flashing

Screen is turned off

Orange ON*1 S3, S4, S4 (hybrid shutdown)*2, S5
Flashing USB communication is disconnected

Orange/Red*3

Alternating

System monitor error

- OFF Power is off.

*1 Immediately after hibernation or when HORM is enabled on the host, the LED on this product turns orange right away.

*2 S4 (hybrid shutdown) is S5 when Windows® fast startup is enabled.

*3 It works only when the host is Harmony P6.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?