EIO0000004347_00

Front USB

Enables/disables the front USB port on the Display Module.

Default: Off (Disable)

When this product is connected to a host that is not the Harmony P6 Panel Type:
Only the Extend Display icon is displayed.

When this product is connected to the Harmony P6 Panel Type:
An icon is displayed for each connected display. When you select an icon, the associated display flashes so you can identify which display to set up.

Front Display: Harmony P6 Panel Type
Extend Display: This product

NOTE:
  • If the front USB is enabled, the risk of unauthorized access and infection of malicious software increases. Disable the front USB after use.

  • In models without a front USB port, this setting is disabled.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?