EIO0000004347_00

Installation Procedure

DANGER
HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH
  • Remove all power from the device before removing any covers or elements of the system, and prior to installing or removing any accessories, hardware, or cables.
  • Unplug the power cable from both this product and the power supply prior to installing or removing the product.
  • Always use a properly rated voltage sensing device to confirm power is off where and when indicated.
  • Replace and secure all covers or elements of the system before applying power to this product.
  • Use only the specified voltage when operating this product. This product is designed to use 24 Vdc. Always check whether your device is DC powered before applying power.
  • When using this product in Class I, Division 2, Groups A, B, C, and D hazardous locations, install this product in an enclosure that prevents the operator from touching the back of this product without the use of tools.
Failure to follow these instructions will result in death or serious injury.
NOTICE
EQUIPMENT DAMAGE
Keep this product stabilized in the panel cut while you are installing or removing the screw fasteners.
Failure to follow these instructions can result in equipment damage.
NOTICE
BROKEN ENCLOSURE
Do not exert more torque than the amount specified.
Failure to follow these instructions can result in equipment damage.
  1. Check that the gasket is seated securely into the bezel’s groove, which runs around the perimeter of the display panel frame.
    NOTE: Always use the installation gasket, since it absorbs vibration in addition to repelling water. For the procedure on replacing the installation gasket, refer to Replacing the Installation Gasket.
  2. Based on the Panel Cut Dimensions, open a mount-hole on the panel and attach this product to the panel from the front side.
  3. Confirm that the anti-drop lock on the top of this product is attached to the panel.
    1. Anti-drop lock

    2. Panel

  4. Insert the installation fasteners into the bracket openings at the top, bottom, left and right, and use a screwdriver to tighten the screws little by little, alternating between diagonally-positioned screws.
    NOTE: The necessary torque is 0.7 N•m (6.2 lb-in).
    1. Panel

    The number of installation fasteners for each model is as follows.

    HMIFP6600TMD, HMIFP6500WCD, HMIFP6600WCD Top - 2, Bottom - 2
    HMIFP6700TMD, HMIFP6700WCD, HMIFP6800WCD, HMIFP6900WCD Top - 3, Bottom - 3, Left - 1, Right - 1

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.