EIO0000004347_00

DVI-D Input Interface

DANGER
ELECTRIC SHOCK AND FIRE
When using the SG terminal to connect an external device to this product:
  • Verify that a short-circuit loop is not created when you set up the system.
  • Connect the SG terminal to remote equipment when the external device is not isolated.
  • Connect the SG terminal to a known reliable ground connection to reduce the risk of damaging the circuit.
Failure to follow these instructions will result in death or serious injury.

When this product is connected to the host with the USB Cable accessory, this product receives touch input even if the DVI cable is not connected (and even if the screen is not displayed).

WARNING
LOSS OF CONTROL
  • Connect both the DVI cable and the USB cable to connect to the host.
  • Do not touch the touch panel area when the DVI cable is not connected.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

Pin No.

Signal name

Direction

1

TMDS DATA 2-

Input

2

TMDS DATA 2+

Input

3

TMDS DATA 2 SHIELD (SG)

4

NC

5

NC

6

DDC Clock

Input

7

DDC Data

Input/Output

8

NC

9

TMDS DATA 1-

Input

10

TMDS DATA 1+

Input

11

TMDS DATA 1 SHIELD (SG)

12

NC

13

NC

14

+5 V

+5 V power input for DDC

15

SHIELD (SG)

16

Hot Plug Detect

Output

17

TMDS DATA 0-

Input

18

TMDS DATA 0+

Input

19

TMDS DATA 0 SHIELD (SG)

20

NC

21

NC

22

TMDS CLOCK SHIELD (SG)

23

TMDS CLOCK+

Input

24

TMDS CLOCK-

Input

Shell

FG

Functional Ground (Common with SG)

Recommended jack screw is #4-40 (UNC).

For noise-free operation, use the recommended DVI-D cable. Refer to Accessories.

Display Resolution

The supported refresh rate is 60 Hz.

 Model

Recommended resolution

Horizontal frequency (Hz)

Vertical frequency (Hz)

Pixel clock (MHz)

HMIFP6600TMD/HMIFP6700TMD

1,024 x 768 (XGA)

48.363

60.004

65.000

HMIFP6500WCD/HMIFP6600WCD

1,280 x 800 (WXGA)

49.306

59.910

71.000

HMIFP6700WCD

1,366 x 768 (FWXGA)

48.000

60.000

72.000

HMIFP6800WCD/HMIFP6900WCD

1,920 x 1,080 (FHD)

67.500

60.000

148.500

If you change to a resolution that is not recommended, the display may appear blurry and unclear.

Resolution

Horizontal frequency (Hz)

Vertical frequency (Hz)

Pixel clock (MHz)

640 x 480 (VGA)

31.469

59.940

25.175

800 x 600 (SVGA)

37.879

60.317

40.000

1,024 x 768 (XGA)

48.363

60.004

65.000

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.