EIO0000004347_00

Front USB Cover

Opening the Front USB Cover

The front surface is rated for IP66F, IP67F, UL 50/50E, Type 1, Type 4X (indoor use only) and Type 13 enclosure. For HMIFP600TMD, when the front USB cover is open, the front surface is rated for UL 50/50E and Type 1 enclosure.

NOTE: IP66F and IP67F are not part of UL certification.
CAUTION
RISK OF INJURY
When opening the Front USB Cover, be careful not to injure your fingers.
Failure to follow these instructions can result in injury or equipment damage.
NOTICE
BROKEN ENCLOSURE
Do not exert more torque than the amount specified.
Failure to follow these instructions can result in equipment damage.
  1. Loosen the screws on the top of the front USB cover with a screwdriver.
    NOTE: The necessary torque is 0.5 N•m (4.4 lb-in).
  2. The USB interface can be seen once you pull out the front USB cover.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?