Connecting the DC Power Cord
![]() |
---|
HAZARD OF ELECTRIC
SHOCK, EXPLOSION, OR ARC FLASH
Failure to follow these instructions will result in death or serious injury.
|
-
The SG (signal ground) and FG (frame ground) terminals are connected internally in this product.
-
When the FG terminal is connected, be sure the wire is grounded. Not grounding this product can result in excessive electromagnetic interference (EMI).
DC Power Connector: Spring Clamp Terminal Blocks
Connection | Wire |
---|---|
+ | 24 Vdc |
- | 0 Vdc |
FG | Grounded terminal connection to the panel chassis. |
How to connect the DC Power Cord
- Confirm the power cord is not connected to the power supply.
- Crimp a pin terminal properly to the end of each power cable wire.
- Push the opening button with a small and flat screwdriver to open the desired pin hole.
- Insert each power cord wire into its corresponding hole. Release the opening button to clamp the wire in place.
- After inserting all three power cord wires, insert the DC power connector into the power connector on this product.