EIO0000004347_00

Removal Procedure

DANGER
HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH
  • Remove all power from the device before removing any covers or elements of the system, and prior to installing or removing any accessories, hardware, or cables.
  • Unplug the power cable from both this product and the power supply prior to installing or removing the product.
  • Always use a properly rated voltage sensing device to confirm power is off where and when indicated.
  • Replace and secure all covers or elements of the system before applying power to this product.
  • Use only the specified voltage when operating this product. This product is designed to use 24 Vdc. Always check whether your device is DC powered before applying power.
Failure to follow these instructions will result in death or serious injury.
CAUTION
RISK OF INJURY
Do not drop this product when you remove it from the panel.
  • Hold this product in place after removing the fasteners.
  • Use both hands.
  • While pushing on the anti-drop lock, be careful not to hurt your fingers.
Failure to follow these instructions can result in injury or equipment damage.
NOTICE
EQUIPMENT DAMAGE
  • Keep this product stabilized in the panel cut while you are installing or removing the screw fasteners.
  • Remove this product while pushing the anti-drop lock or by making sure the lock does not touch the panel.
Failure to follow these instructions can result in equipment damage.
  1. Using a screwdriver, gradually loosen the screws for the fasteners (top, bottom, left, and right), alternating diagonally between screws until all screws are loose.
    NOTE: For the number of installation fasteners on your model, see Number of Installation Fasteners in step 4 of Installation Procedure.
    1. Rear side

  2. While pushing on the anti-drop lock on the top of this product, slowly remove this product from the panel.
    1. Anti-drop lock

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?