EIO0000004347_00

Electrical Specifications

  HMIFP600TMD HMIFP600WCD
Rated input voltage 24 Vdc
Input voltage limits 18…31.2 Vdc
Voltage drop 10 ms or less
Power consumption Max HMIFP6600TM: 17.6 W
HMIFP6700TM: 22.4 W
HMIFP6500WC: 12.4 W
HMIFP6600WC: 15.9 W
HMIFP6700WC: 20.0 W
HMIFP6800WC: 30.6 W
HMIFP6900WC: 31.8 W
When screen turns off the backlight (standby mode) 9.4 W 5.9 W
In-rush current 30 A or less
Noise immunity Noise voltage: 1,000 Vp-p
Pulse duration: 1 μs
Rise time: 1 ns
(via noise simulator)
Voltage endurance 1,000 Vac for 1 minute (between charging and FG terminals)
Insulation resistance 500 Vdc, 10 MΩ or more (between charging and FG terminals)
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.