EIO0000004347_00

Attaching USB Clamp Type B

When using a USB device, attach a USB cable clamp to the USB interface to prevent the USB cable from being disconnected.

WARNING
EXPLOSION HAZARD
  • Verify the power, input, and output (I/O) wiring are in accordance with Class I, Division 2 wiring methods.
  • Do not use this product in hazardous environments or locations other than Class I, Division 2, Groups A, B, C and D.
  • Substitution of any components may impair suitability for Class I, Division 2.
  • Do not disconnect equipment while the circuit is live or unless the area is known to be free of ignitable concentrations.
  • Remove power before attaching or detaching any connectors to or from this product.
  • Ensure that power, communication, and accessory connections do not place excessive stress on the ports. Consider the vibration in the environment when making this determination.
  • Securely attach power, communication, and external accessory cables to the panel or cabinet.
  • Use only commercially available USB cables.
  • Use only non-incendive USB configurations.
  • Confirm that the USB cable has been attached with the USB cable clamp before using the USB interface.
Failure to follow these instructions can result in death, serious injury, or equipment damage.
  1. Attach the bracket to the rear of this product and secure it with two screws.
    NOTE: The necessary torque is 0.7 N•m (6.2 lb-in).
  2. Orient the USB cable as shown and insert into the USB interface.
  3. Rotate the tie as shown to secure the USB cable to the bracket and so that the USB cable can pass through the center of the tie loop.
    NOTE: You can substitute the tie with a commercially available tie with a width of 4.8 mm (0.19 in) and a thickness of 1.3 mm (0.05 in).
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.