EIO0000004347_00

Structural Specifications

HMIFP600TMD

Grounding

Functional grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and FG are connected inside the product.)

Cooling method

Natural air circulation

Structure*1

IP66F, IP67F, UL 50/50E, Type 1, Type 4X (indoor use only), Type 12, Type 13

NOTE: On the front panel when properly installed in an enclosure and not using the front panel USB port.

External dimensions (W x H x D)

HMIFP6600TM

315 x 241 x 67.5 mm (12.4 x 9.49 x 2.66 in)

HMIFP6700TM

397 x 296 x 67.5 mm (15.63 x 11.65 x 2.66 in)

Panel cut dimensions (W x H)*2 *3

HMIFP6600TM

301.5 x 227.5 mm (11.87 x 8.96 in)

HMIFP6700TM

383.5 x 282.5 mm (15.1 x 11.12 in)

Weight

HMIFP6600TM

3.6 kg (8.0 lb) or less

HMIFP6700TM

4.9 kg (10.8 lb) or less

*1 The front face of this product, installed in a solid panel, has been tested using conditions equivalent to the standards shown in the specification. Even though this product's level of resistance is equivalent to these standards, oils that should have no effect on this product can possibly harm this product. This can occur in areas where either vaporized oils are present, or where low viscosity cutting oils are allowed to adhere to this product for long periods of time. If this product's front face protection sheet or cover glass peels off, these conditions can lead to the ingress of oil into this product and separate protection measures are suggested. Also, if non-approved oils are present, they may cause deformation or corrosion of the front panel's cover. Therefore, prior to installing this product, be sure to confirm the type of conditions that will be present in this product 's operating environment.

If the installation gasket is used for a long period of time, or if this product and its gasket are removed from the panel, the original level of protection cannot be kept. To maintain the original protection level, be sure to replace the installation gasket regularly.

*2 For dimensional tolerance, everything +1/-0 mm (+0.04/-0 in) and R in angle are below R3 (R0.12 in).

*3 Even if the installation wall thickness is within the recommended range for the Panel Cut Dimensions, depending on wall’s material, size, and installation location of this product and other devices, the installation wall could warp. To prevent warping, the installation surface may need to be strengthened.

HMIFP600WCD

Grounding

Functional grounding: Grounding resistance of 100 Ω or less, 2 mm2 (AWG 14) or thicker wire, or your country's applicable standard (SG and FG are connected inside the product.)

Cooling method

Natural air circulation

Structure*1

IP66F, IP67F, UL 50/50E, Type 1, Type 4X (indoor use only), Type 12, Type 13

NOTE: On the front panel when properly installed in an enclosure.

External dimensions (W x H x D)

HMIFP6500WC

268.5 x 198.5 x 67.5 mm (10.57 x 7.81 x 2.66 in)

HMIFP6600WC

308.5 x 230.5 x 67.5 mm (12.15 x 9.07 x 2.66 in)

HMIFP6700WC

408 x 264 x 67.5 mm (16.06 x 10.39 x 2.66 in)

HMIFP6800WC

463.6 x 293.6 x 69.5 mm (18.25 x 11.56 x 2.74 in)

HMIFP6900WC

532.6 x 330.6 x 69.5 mm (20.97 x 13.02 x 2.74 in) 

Panel cut dimensions (W x H)*2 *3

HMIFP6500WC

255 x 185 mm (10.04 x 7.28 in)

HMIFP6600WC

295 x 217 mm (16.14 x 8.54 in)

HMIFP6700WC

394 x 250 mm (15.51 x 9.84 in)

HMIFP6800WC

449.5 x 279.5 mm (17.7 x 11.0 in)

HMIFP6900WC

518.5 x 316.5 mm (20.41 x 12.46 in)

Weight

HMIFP6500WC

3.2 kg (7.1 lb) or less

HMIFP6600WC

3.9 kg (8.6 lb) or less

HMIFP6700WC

5.3 kg (11.9 lb) or less

HMIFP6800WC

6.3 kg (13.9 lb) or less

HMIFP6900WC

8.0 kg (17.7 lb) or less

*1 The front face of this product, installed in a solid panel, has been tested using conditions equivalent to the standards shown in the specification. Even though this product's level of resistance is equivalent to these standards, oils that should have no effect on this product can possibly harm this product. This can occur in areas where either vaporized oils are present, or where low viscosity cutting oils are allowed to adhere to this product for long periods of time. If this product's front face protection sheet or cover glass peels off, these conditions can lead to the ingress of oil into this product and separate protection measures are suggested. Also, if non-approved oils are present, they may cause deformation or corrosion of the front panel's cover. Therefore, prior to installing this product, be sure to confirm the type of conditions that will be present in this product 's operating environment.

If the installation gasket is used for a long period of time, or if this product and its gasket are removed from the panel, the original level of protection cannot be kept. To maintain the original protection level, be sure to replace the installation gasket regularly.

*2 For dimensional tolerance, everything +1/-0 mm (+0.04/-0 in) and R in angle are below R3 (R0.12 in).

*3 Even if the installation wall thickness is within the recommended range for the Panel Cut Dimensions, depending on wall’s material, size, and installation location of this product and other devices, the installation wall could warp. To prevent warping, the installation surface may need to be strengthened.

NOTICE
EQUIPMENT DAMAGE
  • Ensure this product is not in permanent and direct contact with oils.
  • Do not press on the display of this product with excessive force or with a hard object.
  • Do not press on the touch panel with a pointed object, such as the tip of a mechanical pencil or a screwdriver.
Failure to follow these instructions can result in equipment damage.
NOTICE
EQUIPMENT DAMAGE
Do not expose the device to direct sunlight.
Failure to follow these instructions can result in equipment damage.
NOTICE
STORAGE AND OPERATION OUTSIDE OF SPECIFICATIONS
  • Store this product in areas where temperatures are within the product’s specifications.
  • Do not restrict or block the product’s ventilation slots.
Failure to follow these instructions can result in equipment damage.
NOTICE
GASKET AGING
  • Inspect the gasket periodically as required by your operating environment.
  • Change the gasket at least once a year, or as soon as scratches or dirt become visible.
Failure to follow these instructions can result in equipment damage.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.