EIO0000004347_00

System Design

This product is an industrial PC monitor with a touch panel mounted.
This section describes the system configuration with this product and peripheral equipment.
NOTE:
  • Connect both the DVI-D and USB (Type B) interfaces on this product to the host.

  • Only the HMIFP600TMD has a front USB (Type A) Interface. To be able to use the USB (Type A) interface, you need to connect the USB (Type B) interface to a host with a USB cable.

*1 Receives the image signal from the host.

*2 Sends touch panel data to the host.

*3 Only HMIFP600TMD.

*4 Refer to Accessories.

*5 For supported models, contact your local Schneider Electric support representative.

*6 Refer to our website.
www.se.com

*7 Avoid using hosts or cables that do not conform with the following interface standards. Otherwise, it may not work properly.

DVI: Digital Visual Interface Rev.1.0
DP: VESA DisplayPort Standard Version 1, Revision 3 (DP1.3) or later
HDMI: High-Definition Multimedia Interface Specification Version 1.0 or later
USB: Universal Serial Bus Version 2.0 or later

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?