EIO0000004347_00

Part Numbers

Part Number List

Series Model name Part number
Harmony FP6 HMIFP6600TMD HMIFP6600TMD
HMIFP6700TMD HMIFP6700TMD
HMIFP6500WCD HMIFP6500WCD
HMIFP6600WCD HMIFP6600WCD
HMIFP6700WCD HMIFP6700WCD
HMIFP6800WCD HMIFP6800WCD
HMIFP6900WCD HMIFP6900WCD
NOTE: All part numbers may be followed by any letter or number.

Part Number Configuration

The following describes the configuration of model numbers.

Digit position
1 2 3 4 5 6 7 8 9
H M I (model) (series) (display size) (type)
  FP 6 5: 10"
6: 12"
7: 15"
8: 19"
9: 22"
00: Standard
10 11 12
(LCD) (touch panel) (power supply)
T: 4:3 TFT
W: Wide TFT
M: Analog multi touch
C: Capacitive multi touch
D: DC
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?