EIO0000004347_00

Product Related Information

If the equipment is used in a manner not specified by the manufacturer, the protection provided by the equipment may be impaired.

DANGER
HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH
  • Remove all power from the device before removing any covers or elements of the system, and prior to installing or removing any accessories, hardware, or cables.
  • Unplug the power cable from both this product and the power supply prior to installing or removing the product.
  • Always use a properly rated voltage sensing device to confirm power is off where and when indicated.
  • Replace and secure all covers or elements of the system before applying power to this product.
  • Use only the specified voltage when operating this product. This product is designed to use 24 Vdc. Always check whether your device is DC powered before applying power.
  • When using this product in Class I, Division 2, Groups A, B, C, and D hazardous locations, install this product in an enclosure that prevents the operator from touching the back of this product without the use of tools.
Failure to follow these instructions will result in death or serious injury.

Critical alarm indicators and system functions require independent and redundant protection hardware and/or mechanical interlocks.

When you cycle power, wait at least 10 seconds after it has been turned off. If this product is restarted too quickly, it may not operate correctly.

In the event the screen cannot be properly read, for example, if the backlight is not functioning, it may be difficult or impossible to identify a function. Functions that may present a hazard if not immediately executed, such as a fuel shut-off, must be provided independently of this product. The machine’s control system design must take into account the possibility of the backlight no longer functioning and the operator being unable to control the machine or making mistakes in the control of the machine.

WARNING
LOSS OF CONTROL
  • The designer of any control scheme must consider the potential failure modes of control paths and, for certain critical control functions, provide a means to achieve a safe state during and after a path failure. Examples of critical control functions are emergency stop and overtravel stop, power outage and restart.
  • Separate or redundant control paths must be provided for critical control functions.
  • System control paths may include communication links. Consideration must be given to the implications of unanticipated transmission delays or failures of the link.
  • Observe all accident prevention regulations and local safety guidelines.
  • Each implementation of this product must be individually and thoroughly tested for proper operation before being placed into service.
  • The machine control system design must take into account the possibility of the backlight no longer functioning and the operator being unable to control the machine, or making errors in the control of the machine.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

For additional information, refer to NEMA ICS 1.1 (latest edition), "Safety Guidelines for the Application, Installation, and Maintenance of Solid State Control" and to NEMA ICS 7.1 (latest edition), "Safety Standards for Construction and Guide for Selection, Installation and Operation of Adjustable-Speed Drive Systems" or their equivalent governing your particular location.

WARNING
UNINTENDED EQUIPMENT OPERATION
  • The application of this product requires expertise in the design and programming of control systems. Only persons with such expertise should be allowed to program, install, alter, and apply this product.
  • Follow all local and national safety standards.
Failure to follow these instructions can result in death, serious injury, or equipment damage.
WARNING
UNINTENDED EQUIPMENT OPERATION
  • Do not use this product as the only means of control for critical system functions such as motor start/stop or power control.
  • Do not use this equipment as the only notification device for critical alarms, such as device overheating or overcurrent.
  • Use only the software provided with this product. If you use other software, please confirm the operation and safety before use.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

The following characteristics are specific to the LCD panel and are considered normal behavior:

  • LCD screen may show unevenness in the brightness of certain images or may appear different when seen from outside the specified viewing angle. Extended shadows, or crosstalk may also appear on the sides of screen images.

  • LCD screen pixels may contain black and white colored spots and color display may seem to have changed.

  • When experiencing vibrations within a certain frequency range and vibration acceleration is above what is acceptable, the LCD screen may partially turn white. Once the vibration condition ends, the whitening of the screen is resolved.

  • When the same image is displayed on the screen for a long period, an afterimage may appear when the image is changed.

  • The panel brightness may decrease when used for a long time in an environment continuously filled with inert gas. To prevent deterioration of panel brightness, regularly ventilate the panel. For more information, please contact your local distributor.
    www.se.com

NOTE: Change the screen image periodically and try not to display the same image for a long period of time.
WARNING
SERIOUS EYE AND SKIN INJURY
The liquid in the LCD panel contains an irritant:
  • Avoid direct skin contact with the liquid.
  • Wear gloves when you handle a broken or leaking unit.
  • Do not use sharp objects or tools in the vicinity of the LCD panel.
  • Handle the LCD panel carefully to prevent puncture, bursting, or cracking of the panel material.
  • If the panel is damaged and any liquid comes in contact with your skin, immediately rinse the area with running water for at least 15 minutes. If the liquid gets in your eyes, immediately rinse your eyes with running water for at least 15 minutes and consult a doctor.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

Precautions on using models with projected capacitive touch panel

Models with a projected capacitive touch panel may operate abnormally when the display surface is wet.

WARNING
LOSS OF CONTROL
  • Do not touch the touch panel area during operating system startup.
  • Do not operate when the touch panel surface is wet.
  • If the touch panel surface is wet, remove any excess water with a soft cloth before operation.
Failure to follow these instructions can result in death, serious injury, or equipment damage.
NOTE:
  • If Touch Mode is set to Water detection mode, when an abnormal touch (such as water) occurs, touch is disabled for a few seconds to avoid accidental touch. Normal touch operation recovers a few seconds after the abnormal touch condition is removed. For information about Touch Mode, refer to Touch Mode.

  • While the system is starting up, as the touch panel initial values are being checked, do not touch the touch panel area.

NOTICE
EQUIPMENT DAMAGE
  • Do not press on the display of this product with excessive force or with a hard object.
  • Do not press on the touch panel with a pointed object, such as the tip of a mechanical pencil or a screwdriver.
  • Handle this product carefully to prevent puncture, bursting, or cracking of the panel material.
Failure to follow these instructions can result in equipment damage.

Compared to conventional analog resistive film, projected capacitive touch panels have higher transmittance and lighter touch operation, as well as supporting multi-touch. As it is able to detect weak changes in capacitance, projected capacitive touch panels are susceptible to environmental noise.

While our products have been optimized for industrial environmental noise and conform to CE marking, our products cannot support all environmental noise.

Please consider the following in the installation environment to avoid touch malfunction.

Example:

To reduce the noise voltage of the enclosure of the equipment housing this product:

  • Implement noise countermeasures in the equipment. For example, install a noise filter on the inverter, servo amplifier, or other equipment. Refer to the manufacturer's instruction manual.

  • Attach a ground wire noise filter to the FG connection of equipment.

  • Connect the enclosure for the equipment to the building. For example, connect to the concrete or steel reinforcement parts of the building.

NOTE: If there is a lot of environmental noise, because the noise filter for the touch panel controller has to run, touch response may become slow.

Cybersecurity Best Practices

To help keep your Schneider Electric products secure and protected, we recommend that you implement the cybersecurity best practices. Following the recommendations may help significantly reduce your company’s cybersecurity risk. For the recommendations, refer to the following URL:
https://www.se.com/en/download/document/7EN52-0390/

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.