EIO0000004347_00

Parts Identification

Front

HMIFP600TMD

HMIFP600WCD

Rear
Bottom
  1. Status LED

  2. Front USB cover

  3. USB 2.0 (Type A)*1

  4. USB 2.0 (micro-B) (this interface is unavailable.)

  5. VESA mount screw hole*2

  6. DVI-D input interface

  7. USB 2.0 (Type B)

  8. Power connector

*1 By default, the front USB is disabled. To enable, set in the Launcher.

*2 This product can be mounted to commercially available monitor arms that comply with the VESA standard (75 x 75 mm). Use four M4 screws (screw length: 10 mm [0.4 in]). The necessary torque is 0.7 to 0.8 N•m (6.2 to 7.1 lb-in).
VESA mounting is not UL certified.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?